Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XC standard
Schneider Eletric XCLJ50511H29 Picture

XCLJ50511H29

Schneider Eletric XCLJ50511H29 Picture
XCLJ50511H29

Limit switch XCLJ - red body steel - plastic roller lever- NC / NC slow contacts

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 190.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCLJ
    sensor design
    Form C CENELEC EN 50041
    body type
    Fixed
    head type
    Rotary head
    Complementary
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return roller lever metal
    switch actuation
    By 30° cam
    type of approach
    Lateral approach, 1 or 2 programmable direction
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    cable entry
    1 entry tapped for M20 x 1.5 cable gland 0.28…0.51 in (7…13 mm)
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contacts insulation form
    Zb
    contact operation
    Slow-break, break before make
    number of steps
    1
    positive opening
    With
    positive opening minimum torque
    3.10 lbf.in (0.35 N.m)
    minimum torque for tripping
    2.21 lbf.in (0.25 N.m)
    maximum actuation speed
    4.92 ft/s (1.5 m/s)
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V 3)IEC 60947-1
    maximum resistance across terminals
    25 MOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13, inductive, 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive, 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive, 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    mechanical durability
    30000000 cycles
    width
    1.57 in (40 mm)
    height
    3.03 in (77 mm)
    depth
    1.73 in (44 mm)
    product weight
    1.08 lb(US) (0.49 kg)
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    Environment
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    vibration resistance
    25 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP66 IEC 60529
    IK degree of protection
    IK07 IEC 62262
    overvoltage category
    Class I IEC 61140
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    standards
    CENELEC EN 50041
    EN 60204-1
    EN/IEC 60947-5-1
    Ordering and shipping details
    Category
    22449 - LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    00785901449195
    Package weight(Lbs)
    0.16 kg (0.36 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size pdf
    Size 353.6 KB
    Date 8/15/19
    Description
    UL certification record (listed products)
    Size pdf
    Size 125.3 KB
    Date 8/3/17
    Description
    CSA certificate of compliance
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCLJ50511H29 : Limit switch XCLJ - red body steel - plastic roller lever- NC / NC slow contacts
    Description
    Limit switch XCLJ - red body steel - plastic roller lever- NC / NC slow contacts
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    Limit switch XCLJ - red body steel - plastic roller lever- NC / NC slow contacts
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCLJ50511H29 : Limit switch XCLJ - red body steel - plastic roller lever- NC / NC slow contacts
    Description
    Limit switch XCLJ - red body steel - plastic roller lever- NC / NC slow contacts
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    Limit switch XCLJ - red body steel - plastic roller lever- NC / NC slow contacts
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /