Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Class 9998 & 9999 Control Accessories
Schneider Eletric XCLJ767H29 Picture

XCLJ767H29

Schneider Eletric XCLJ767H29 Picture
XCLJ767H29

LIMIT SWITCH 240 VAC 10 AMP XCL + OPTIONS

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 180.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKJ
    sensor design
    Form C CENELEC EN 50041
    body type
    Fixed
    head type
    Plunger head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return roller plunger metal reinforced
    type of approach
    Lateral approach, 2 directions
    cable entry
    1 entry tapped for M20 x 1.5 cable gland 0.28…0.51 in (7…13 mm)
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break, break before make
    Complementary
    switch actuation
    By 30° cam
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    contacts insulation form
    Zb
    number of steps
    1
    positive opening
    With
    positive opening minimum force
    40 N
    minimum force for tripping
    16 N
    minimum actuation speed
    6 m/min
    maximum actuation speed
    3.28 ft/s (1 m/s)
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 VUL 508
    500 V 3)IEC 60947-1
    300 VCSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13, inductive, 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive, 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive, 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    mechanical durability
    25000000 cycles
    width
    1.57 in (40 mm)
    height
    3.03 in (77 mm)
    depth
    1.73 in (44 mm)
    net weight
    1.00 lb(US) (0.455 kg)
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    Environment
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    vibration resistance
    25 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP66 IEC 60529
    IK degree of protection
    IK07 EN 50102
    overvoltage category
    Class I IEC 61140
    Class I NF C 20-030
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    protective treatment
    TC
    product certifications
    CSA
    CCC
    UL
    standards
    IEC 60947-5-1
    UL 508
    EN 60947-5-1
    CSA C22.2 No 14
    EN 60204-1
    IEC 60204-1
    CENELEC EN 50041
    Ordering and shipping details
    Category
    22449 - LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    00785901702252
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.36 lb(US) (0.16 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    1.69 in (4.3 cm)
    Package 1 width
    2.76 in (7 cm)
    Package 1 Length
    5.04 in (12.8 cm)
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    10
    Package 2 Weight
    10.24 lb(US) (4.647 kg)
    Package 2 Height
    5.91 in (15 cm)
    Package 2 width
    5.91 in (15 cm)
    Package 2 Length
    15.75 in (40 cm)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCLJ767H29 : LIMIT SWITCH 240 VAC 10 AMP XCL + OPTIONS
    Description
    LIMIT SWITCH 240 VAC 10 AMP XCL + OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    LIMIT SWITCH 240 VAC 10 AMP XCL + OPTIONS
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCLJ767H29 : LIMIT SWITCH 240 VAC 10 AMP XCL + OPTIONS
    Description
    LIMIT SWITCH 240 VAC 10 AMP XCL + OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    LIMIT SWITCH 240 VAC 10 AMP XCL + OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.