Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XC standard
Schneider Eletric XCMD2102T2 Picture

XCMD2102T2

Schneider Eletric XCMD2102T2 Picture
XCMD2102T2

LIMIT SWITCH NON C ROLLER HEAD CAB EN50306

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 86.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCMD
    sensor design
    Miniature
    body type
    Fixed
    head type
    Plunger head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return roller plunger metal
    type of approach
    Lateral approach, 2 directions
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    switch actuation
    By 30° cam
    electrical connection
    Removable cable connector
    cable length
    6.56 ft (2 m)
    cable composition
    5 x 0.75 mm²
    wire insulation material
    PUR
    contacts insulation form
    Zb
    positive opening
    With
    positive opening minimum force
    35 N
    minimum force for tripping
    7 N
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    contact code designation
    B300, AC-15 (Ue = 240 V), Ie = 1.5 A EN/IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V), Ie = 0.1 A EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    400 V 3)IEC 60947-5-1
    300 V 3)
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60664
    4 kV IEC 60947-1
    short-circuit protection
    6 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13, 120 V, 1 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 24 V, 3 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 2 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    mechanical durability
    10000000 cycles
    width
    1.18 in (30 mm)
    height
    1.97 in (50 mm)
    depth
    0.63 in (16 mm)
    Environment
    shock resistance
    25 gn 18 ms IEC 60068-2-27
    vibration resistance
    5 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP66 IEC 60529
    IP67 IEC 60529
    IP68 IEC 60529
    IK degree of protection
    IK06 EN 62262
    overvoltage category
    Class I
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    product certifications
    UL
    CSA
    standards
    UL 508
    EN 60947-5-1
    CSA C22.2 No 14
    IEC 60947-5-1
    Ordering and shipping details
    Category
    22413 - LIMIT SWITCH, IEC, MINIATURE
    Discount Schedule
    T
    GTIN
    00785901078432
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1 lb(US) (0.45 kg)
    Returnability
    No
    Country of origin
    ID
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    1.18 in (3 cm)
    Package 1 width
    4.92 in (12.5 cm)
    Package 1 Length
    4.92 in (12.5 cm)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 645.5 KB
    Date 11/22/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMD2102T2 : XCMD2102T2_ROHS_DECLARATION
    Description
    XCMD2102T2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    XCMD2102T2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMD2102T2 : LIMIT SWITCH NON C ROLLER HEAD CAB EN50306
    Description
    LIMIT SWITCH NON C ROLLER HEAD CAB EN50306
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    LIMIT SWITCH NON C ROLLER HEAD CAB EN50306
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.