Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Class 9998 & 9999 Control Accessories
Schneider Eletric XCMD2106L7 Picture

XCMD2106L7

Green premium brand logo
Schneider Eletric XCMD2106L7 Picture
  • 61.20 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

XCMD2106L7 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
  • Ordering and shipping details
    Category
    22413-LIMIT SWITCH, IEC, MINIATURE
    Discount Schedule
    T
    GTIN
    03389119075442
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 203.4 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMD2106L7 : LIMIT SWITCH 240VAC 5A PLAST. XCMD
    Description
    LIMIT SWITCH 240VAC 5A PLAST. XCMD
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    LIMIT SWITCH 240VAC 5A PLAST. XCMD
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 740.7 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMD2106L7 : LIMIT SWITCH 240VAC 5A PLAST. XCMD
    Description
    LIMIT SWITCH 240VAC 5A PLAST. XCMD
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    LIMIT SWITCH 240VAC 5A PLAST. XCMD
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /