Schneider Electric USA Website

Welcome to our website.

Select your location

View all Class 9998 & 9999 Control Accessories
Schneider Eletric XCMD2171M12 Picture

XCMD2171M12

Green premium brand logo
Schneider Eletric XCMD2171M12 Picture
XCMD2171M12
Green premium brand logo

LMT SWITCH 240VAC 1.5A METAL XCMD

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    83.70 USD
The maximum number of products that can be compared is 4

XCMD2171M12 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
  • Main
    range of product
    OsiSense
    Ordering and shipping details
    Category
    22413 - LIMIT SWITCH, IEC, MINIATURE
    Discount Schedule
    T
    GTIN
    03389119083980
    Package weight(Lbs)
    0.32 kg (0.7 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMD2171M12 : LMT SWITCH 240VAC 1.5A METAL XCMD
    Description
    LMT SWITCH 240VAC 1.5A METAL XCMD
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    LMT SWITCH 240VAC 1.5A METAL XCMD
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMD2171M12 : LMT SWITCH 240VAC 1.5A METAL XCMD
    Description
    LMT SWITCH 240VAC 1.5A METAL XCMD
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    LMT SWITCH 240VAC 1.5A METAL XCMD
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /