Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XC standard
Schneider Eletric XCMD25F0L2 Picture

XCMD25F0L2

Green premium brand logo
Schneider Eletric XCMD25F0L2 Picture
XCMD25F0L2
Green premium brand logo

limit switch XCMD - M12 metal end plunger - 1NC+1NO - slow - 2 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 56.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

XCMD25F0L2 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCMD
    sensor design
    Miniature
    body type
    Fixed
    head type
    M12 plunger head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the head
    movement of operating head
    Linear
    type of operator
    Spring return plunger metal
    type of approach
    Vertical approach, 1 direction
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break
    Complementary
    switch actuation
    On end
    electrical connection
    Removable cable connector
    cable length
    6.56 ft (2 m)
    cable composition
    5 x 0.75 mm²
    wire insulation material
    PvR
    contacts insulation form
    Zb
    positive opening
    With
    positive opening minimum force
    42.5 N
    minimum force for tripping
    8.5 N
    minimum actuation speed
    6 m/min
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    contact code designation
    B300, AC-15 (Ue = 240 V), Ie = 1.5 A EN/IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V), Ie = 0.1 A EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V 3)UL 508
    400 V 3)IEC 60947-5-1
    300 V 3)CSA C22.2 No 14
    maximum resistance across terminals
    25 mOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60664
    4 kV IEC 60947-1
    short-circuit protection
    6 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13, 120 V, 1 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 24 V, 3 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 2 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    mechanical durability
    10000000 cycles
    width
    1.18 in (30 mm)
    height
    1.97 in (50 mm)
    depth
    0.63 in (16 mm)
    product weight
    0.43 lb(US) (0.195 kg)
    Environment
    shock resistance
    25 gn 18 ms IEC 60068-2-27
    vibration resistance
    25 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP66 IEC 60529
    IP67 IEC 60529
    IP68 IEC 60529
    IK degree of protection
    IK06 EN 62262
    overvoltage category
    Class I IEC 61140
    Class I NF C 20-030
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    protective treatment
    TC
    product certifications
    CSA
    CCC
    UL
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    Ordering and shipping details
    Category
    22413 - LIMIT SWITCH, IEC, MINIATURE
    Discount Schedule
    T
    GTIN
    03389119000338
    Package weight(Lbs)
    0.50 kg (1.1 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size pdf
    Size 353.6 KB
    Date 8/15/19
    Description
    UL certification record (listed products)
    Size pdf
    Size 28 KB
    Date 9/12/17
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMD25F0L2 : limit switch XCMD - M12 metal end plunger - 1NC+1NO - slow - 2 m
    Description
    limit switch XCMD - M12 metal end plunger - 1NC+1NO - slow - 2 m
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    limit switch XCMD - M12 metal end plunger - 1NC+1NO - slow - 2 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMD25F0L2 : limit switch XCMD - M12 metal end plunger - 1NC+1NO - slow - 2 m
    Description
    limit switch XCMD - M12 metal end plunger - 1NC+1NO - slow - 2 m
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    limit switch XCMD - M12 metal end plunger - 1NC+1NO - slow - 2 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    External diameter of cable 7.5 mm.
    (2)
    Fixing nut thickness 3.5 mm.
    e :
    8 mm max, panel cut-out Ø 12.5 mm.


  • Mounting and Clearance

    Mounting
    Sweep of Connecting Cable


    (1)
    Recommended
    (2)
    To be avoided


    Panel Mounting
    Mounting and Fixing Limit Switches by the Head


    (1)
    Recommended
    (2)
    Forbidden


    Setting-up
    Plunger or Multi-directional Heads



  • Connections and Schema

    Wiring Diagram
    2-pole N/C + N/O Break before Make, Slow Break


    (BK)
    Black
    (BK-WH)
    Black White
    (BU)
    Blue
    (BN)
    Brown
    (GN-YE)
    Green Yellow


  • Technical Description

    Characteristics of Actuation
    Switch Actuation on End



    Functionnal Diagram


    (P)
    Positive opening point
    (1)
    NC contact with positive opening operation
    (2)
    Closed
    (3)
    Open
    (BK)
    Black
    (BK-WH)
    Black White
    (BU)
    Blue
    (BN)
    Brown


Compare products: /