Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XC standard
Schneider Eletric XCMW145 Picture

XCMW145

Green premium brand logo
Schneider Eletric XCMW145 Picture
XCMW145
Green premium brand logo

Wireless limit switch XCMW - adjustable plastic roller lever

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 220.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Miniature format
    product or component type
    Wireless limit switch
    device short name
    XCMW
    sensor design
    Miniature
    body type
    Fixed
    head type
    Rotary head
    Complementary
    body material
    Plastic
    head material
    Metal
    lever material
    Metal
    fixing mode
    By 2 screws
    type of operator
    Spring return roller lever thermoplastic variable length
    switch actuation
    By 30° cam
    type of approach
    Lateral approach, 1 or 2 programmable direction
    communication network type
    ZigBee green power 2.4 GHz IEEE 802.15.4
    electrical composition code
    PW1
    emission power
    3 mW
    response time
    <= 2 ms
    maximum sensing distance
    328.08 ft (100 m) in free field
    984.25 ft (300 m) with external antenna
    82.02 ft (25 m) in industrial environment
    contact operation
    Snap action
    number of steps
    1
    Maximum torque for tripping
    4.43 lbf.in (0.5 N.m)
    maximum actuation speed
    3.28 ft/s (1 m/s)
    maximum operating rate
    60 cyc/mn
    mechanical durability
    400000 cycles
    switching operation per hour
    3600
    width
    1.18 in (30.0 mm)
    height
    6.18 in (157 mm)
    depth
    0.63 in (16.0 mm)
    net weight
    0.20 lb(US) (0.09 kg)
    Environment
    electromagnetic compatibility
    Radiated emission
    Immunity for industrial environments
    Susceptibility to electromagnetic fields 3 V/m 80...2700 MHz, distance = 20 m)
    Susceptibility to electromagnetic fields 10 V/m 80...2000 MHz)
    Electrostatic discharge immunity test 6 kV on contact (on metal parts))
    Electrostatic discharge immunity test 8 kV in free air (in insulating parts))
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    vibration resistance
    25 gn 10…500 Hz)IEC 60068-2-6
    +/- 10 mm 2…11 Hz)IEC 60068-2-6
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK04 EN 50102
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    directives
    1999/5/EC - R&TTE directive
    2004/108/EC - electromagnetic compatibility
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    radio agreement
    IC RSS
    FCC RCM
    Ordering and shipping details
    Category
    22412 - LIMIT SWITCHES,IEC,XCKW WIRELESS
    Discount Schedule
    T
    GTIN
    03389119643962
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages12
    • English10
    • French4
    • German1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/20/19
    Wireless and batteryless limit switches. XCKW and XCMW ranges (Version 4.0)
    Description
    Selection guide, presentation, description and references.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 4/9/19
    Description
    Selection guide, presentation, description and references.
    prp.document.label.format pdf
    Size 4.4 MB
    Date 1/17/20
    Interrupteurs de position sans fil et sans pile. Gammes XCKW et XCMW (Version 4.0)
    Description
    Guide de choix, présentation générale, description et références.
    prp.document.label.format pdf
    Size 3.3 MB
    Date 4/9/19
    Description
    Guide de choix, présentation générale, description et références.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 82.8 KB
    Date 4/30/19
    Description
    FCC grant of equipment authorization
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 10/1/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XCMW145 : XCMW145_ROHS_CHINA_DECLARATION
    Description
    XCMW145_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    XCMW145_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 647.5 KB
    Date 12/12/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.2 MB
    Date 9/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMW145 : XCMW145_ROHS_DECLARATION
    Description
    XCMW145_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    XCMW145_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.3 MB
    Date 9/1/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMW145 : XCMW145_REACH_DECLARATION
    Description
    XCMW145_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    XCMW145_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1) :
    2 fixing holes Ø 4.2 mm (Ø 0.17 in.)


  • Mounting and Clearance

    Screw Mounting


    A =
    1 Nm ± 0.1
    A =
    8.85 lb.in. ± 0.89


    Unobstructed Mounting


    (1) :
    Typical values that may be modified by the application environment.


    Mounting in a Metal Cabinet



    Signal Attenuation According to the Material


    (1) :
    Metal structure
    (2) :
    Wall
    (3) :
    Values for indication purposes only

    NOTE: Actual values depend on the thickness and nature of the material.

    Material

    Signal attenuation (%)

    Glass window

    10…20% (3)

    Plaster wall

    20…45% (3)

    Brick wall

    60% (3)

    Concrete wall

    70…80% (3)

    Metal structure

    50…100% (3)


    Mounting Tips for Antenna
    Optimized Installation


    (1) :
    Obstacle

    The Relay Antenna is used to Bypass an Obstacle and/or Increase the Range



    Mounting with Adjustable Roller Lever
    Recommended Mounting


    Mounting to be Avoided



  • Technical Description

    Characteristics of Actuation



    Technical Description
    Functional Diagram, Travel Distance


    (1) :
    Reset
    (2) :
    Set


Compare products: /