View all
OsiSense XC standard

XCPR2502N12
XCPR2502N12
limit switch XCPR - steel roller plunger - 1NC+1NO - slow - 1/2NPT
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main range of product OsiSense XCseries name Standard formatproduct or component type Limit switchdevice short name XCPRsensor design Compactreset Withbody type Fixedhead type Plunger headmaterial Plasticbody material Plastichead material Zamakfixing mode By the bodymovement of operating head Lineartype of operator Spring return roller plunger metaltype of approach Lateral approach, 2 directionscable entry 1 entry tapped for 1/2" NPT cable glandnumber of poles 2contacts type and composition 1 NC + 1 NOcontact operation Slow-break, break before makeComplementary switch actuation By 30° camelectrical connection Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²contacts insulation form Zbpositive opening Withpositive opening minimum force 36 Nminimum force for tripping 12 Nmaximum actuation speed 1.64 ft/s (0.5 m/s)contact code designation A300, AC-15 (Ue = 240 V), Ie = 3 A 10 A EN/IEC 60947-5-1 appendix AQ300, DC-13 (Ue = 250 V), Ie = 0.27 A EN/IEC 60947-5-1 appendix A[Ui] rated insulation voltage 300 VUL 508500 V 3)EN 60947-1500 V 3)IEC 60947-1300 VCSA C22.2 No 14maximum resistance across terminals 25 MOhm IEC 60255-7 category 3[Uimp] rated impulse withstand voltage 6 kV IEC 606646 kV IEC 60947-1short-circuit protection 10 A cartridge fuse gGelectrical durability 5000000 cycles, DC-13, 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C5000000 cycles, DC-13, 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C5000000 cycles, DC-13, 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix Cwidth 1.22 in (31 mm)height 2.56 in (65 mm)depth 1.18 in (30 mm)net weight 0.25 lb(US) (0.115 kg)terminals description ISO n°1 (21-22)NC(13-14)NOEnvironment shock resistance 50 gn 11 ms IEC 60068-2-27vibration resistance 25 gn 10…500 Hz)IEC 60068-2-6IP degree of protection IP66 IEC 60529IP67 IEC 60529IK degree of protection IK04 EN 50102overvoltage category Class II IEC 61140Class II NF C 20-030ambient air temperature for operation -13…158 °F (-25…70 °C)ambient air temperature for storage -40…158 °F (-40…70 °C)protective treatment TCproduct certifications CSAULstandards IEC 60204-1EN 60947-5-1EN 60204-1CSA C22.2 No 14IEC 60947-5-1UL 508Ordering and shipping details Category 22418-LIMIT SWITCH,IEC,XCKP&XCKTDiscount Schedule TGTIN 00785901706762Package weight(Lbs) 0.26 lb(US) (0.116 kg)Returnability NoCountry of origin IDOffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages11
- English11
- Chinese4
- French3
CADFormatSizeAdd to My DocumentsSize zipSize 129.3 KBDate 1/4/08Files in documentSize zipSize 58.5 KBDate 1/4/08Files in documentCertificateFormatSizeAdd to My DocumentsXC... limit switches - UL certification record (Version 1.0)DescriptionUL certification record (listed products)Size pdfSize 353.6 KBDate 8/15/19DescriptionUL certification record (listed products)XCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in Indonesia) - Certificate for China compulsory product certification (Version 1.1)DescriptionCertificate for China compulsory product certificationSize pdfSize 3.4 MBDate 12/12/18DescriptionCertificate for China compulsory product certificationXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in France) - Certificate for China compulsory product certification (Version 1.1)DescriptionCertificate for China compulsory product certificationSize pdfSize 3.9 MBDate 10/31/18DescriptionCertificate for China compulsory product certificationXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches - CSA certificate of compliance (Version 1.0)DescriptionCSA certificate of complianceSize pdfSize 43 KBDate 2/8/17DescriptionCSA certificate of complianceDeclaration of conformityFormatSizeAdd to My DocumentsXC... limit switches - EU declaration of conformity (Version 1.0)DescriptionEU declaration of conformitySize pdfSize 645.5 KBDate 11/22/16DescriptionEU declaration of conformityEnd of Life InformationFormatSizeAdd to My DocumentsSize pdfSize 178.8 KBDate 8/1/13EU RoHS DeclarationFormatSizeAdd to My DocumentsXCPR2502N12_ROHS_DECLARATIONDescriptionXCPR2502N12_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/7/19DescriptionXCPR2502N12_ROHS_DECLARATIONProduct Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 267.6 KBDate 11/1/07REACh DeclarationFormatSizeAdd to My DocumentsXCPR2502N12_REACH_DECLARATIONDescriptionXCPR2502N12_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/7/19DescriptionXCPR2502N12_REACH_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions(1)Tapped entry for 1/2"NPT(2)2 elongated holes Ø 4.3 x 6.3 mm on 22 mm centres, 2 holes Ø 4.3 on 20 mm centres.(3)2 x Ø 3 holes for support studs, depth 4 mm -
Mounting and Clearance
Mounting with Cable EntryPosition of Cable Gland(1)Recommended(2)To be avoided -
Connections and Schema
Wiring Diagrams2-pole N/C + N/O Break before Make, Slow Break -
Technical Description
Characteristics of ActuationSwitch Actuation by 30° CamFunctionnal Diagram(P)Positive opening point(A)Cam displacement(1)NC contact with positive opening operation(2)Closed(3)Open