USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XCS
Schneider Eletric XCSB503 Picture

XCSB503

Green premium brand logo
Schneider Eletric XCSB503 Picture
XCSB503
Green premium brand logo

metal safety switch XCSB - 1 NC + 2 NO - slow break - 1 entry tapped 1/2" NPT

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    223.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSB
    design
    Industrial
    material
    Metal
    head type
    Key operated turret head
    contacts type and composition
    1 NC + 2 NO
    contact operation
    Slow-break, break before make
    cable entry
    1 entry tapped 1/2" NPT
    electrical connection
    Terminal 1 x 0.5...2 x 1.5 mm² with or without cable end
    number of poles
    3
    locking options description
    With locking of actuator, unlocking by push-button
    local signalling
    without
    Complementary
    positive opening
    With NC contact
    mechanical durability
    600000 cycles
    minimum actuation speed
    0.03 ft/s (0.01 m/s)
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    [Ie] rated operational current
    6 A 120 V, AC-15, A300 EN/IEC 60947-5-1
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1
    0.55 A 125 V, DC-13, Q300 EN/IEC 60947-5-1
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 VUL 508
    500 VEN/IEC 60947-1
    300 VCSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-5-1
    short-circuit protection
    10 A cartridge fuse gG (gl)
    actuator forcible withdrawal rtc
    1500 N
    minimum actuator force for extraction
    20 N
    maximum operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired EN/IEC 61508
    safety reliability data
    B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
    body material
    Zamak
    head material
    Zamak
    depth
    1.73 in (44 mm)
    height
    4.49 in (114 mm)
    width
    2.05 in (52 mm)
    net weight
    1.05 lb(US) (0.475 kg)
    Environment
    standards
    CSA C22.2 No 14
    EN/IEC 60204-1
    UL 508
    EN/IEC 60947-5-1
    EN/ISO 12100
    EN 1088/ISO 14119
    product certifications
    CSA
    UL
    protective treatment
    TC
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    5 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    10 gn 11 ms IEC 60068-2-27
    electrical shock protection class
    Class I EN/IEC 61140
    IP degree of protection
    IP67 EN/IEC 60529 and EN/IEC 60947-5-1
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    00785901277972
    Package weight(Lbs)
    0.54 kg (1.19 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese2
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    Safety Interlock Switch (Version 1.2)
    Files in document
    dwf
    292.3 KB
    dxf
    278.9 KB
    dwg
    116.5 KB
    pdf
    89 KB
    Size zip
    Size 776.8 KB
    Date 11/13/02
    Files in document
    dwf
    292.3 KB
    dxf
    278.9 KB
    dwg
    116.5 KB
    pdf
    89 KB
    CAD file (on TraceParts) for XCSB503: metal safety switch XCSB - 1 NC + 2 NO - slow break - 1 entry tapped 1/2" NPT (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XCSB503: metal safety switch XCSB - 1 NC + 2 NO - slow break - 1 entry tapped 1/2" NPT (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 12/12/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 49.9 KB
    Date 3/9/17
    Description
    CSA certificate of compliance
    XCS... safety switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 300 B
    Date 12/2/86
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 4/13/18
    Description
    EC/EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSB503_ROHS_DECLARATION
    Description
    XCSB503_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    XCSB503_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSB503_REACH_DECLARATION
    Description
    XCSB503_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    XCSB503_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /