View all
Preventa XCS

XCSB711
XCSB711
metal safety switch XCSB - 2 NC + 1 NO - slow break - 1 entry tapped Pg 13
Show more characteristics
XCSB711 has not been replaced. Please contact your customer care center for more information.
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main range of product Preventa Safety detectionproduct or component type Safety switchcomponent name XCSBdesign Industrialmaterial Metalhead type Key operated turret headcontacts type and composition 2 NC + 1 NOcontact operation Slow-break, break before makecable entry 1 entry tapped Pg 13.5cable outer diameter 0.35…0.47 in (9…12 mm)electrical connection Terminal 1 x 0.5...2 x 1.5 mm² with or without cable endnumber of poles 3locking options description With locking of actuator, unlocking by push-buttonlocal signalling On opening of NC contacts 1 LED orange)signalling circuit voltage 24/48 VComplementary positive opening With NC contactsignalling circuit type AC/DCmechanical durability 600000 cyclesminimum actuation speed 0.03 ft/s (0.01 m/s)maximum actuation speed 1.64 ft/s (0.5 m/s)[Ie] rated operational current 6 A 120 V, AC-15, A300 EN/IEC 60947-5-13 A 240 V, AC-15, A300 EN/IEC 60947-5-10.55 A 125 V, DC-13, Q300 EN/IEC 60947-5-10.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1[Ithe] conventional enclosed thermal current 10 A[Ui] rated insulation voltage 300 VUL 508500 VEN/IEC 60947-1300 VCSA C22.2 No 14[Uimp] rated impulse withstand voltage 6 kV EN/IEC 60947-5-1short-circuit protection 10 A cartridge fuse gG (gl)actuator forcible withdrawal rtc 1500 Nminimum actuator force for extraction 20 Nmaximum operating rate 10 cyc/mn for maximum durabilitysafety level Can reach category 4 with the appropriate monitoring system and correctly wired EN/ISO 13849-1Can reach PL = e with the appropriate monitoring system and correctly wired EN/ISO 13849-1Can reach SIL 3 with the appropriate monitoring system and correctly wired EN/IEC 61508safety reliability data B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wearbody material Zamakhead material Zamakdepth 1.73 in (44 mm)height 4.49 in (114 mm)width 2.05 in (52 mm)net weight 1.05 lb(US) (0.475 kg)Environment standards UL 508EN/ISO 12100EN/IEC 60947-5-1CSA C22.2 No 14EN/IEC 60204-1EN 1088/ISO 14119product certifications ULCSAprotective treatment TCambient air temperature for operation -13…158 °F (-25…70 °C)ambient air temperature for storage -40…158 °F (-40…70 °C)vibration resistance 5 gn 10…500 Hz)IEC 60068-2-6shock resistance 10 gn 11 ms IEC 60068-2-27electrical shock protection class Class I EN/IEC 61140IP degree of protection IP67 EN/IEC 60529 and EN/IEC 60947-5-1Ordering and shipping details Category 22411-LIMIT SWITCHES,IEC,XCKJDiscount Schedule TGTIN 03389110185454Package weight(Lbs) 1.19 lb(US) (0.541 kg)Returnability NoOffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information Environmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages10
- English10
- Chinese3
- French4
- German3
- Italian3
- Portuguese3
- Spanish3
CADFormatSizeAdd to My DocumentsMetal safety limit switch\Manual locking (Version 1.0)Files in documentSize zipSize 200 KBDate 1/4/08Files in documentMetal safety limit switch\Manual locking (Version 1.0)Files in documentSize zipSize 119.1 KBDate 1/4/08Files in documentCertificateFormatSizeAdd to My DocumentsXCSA/B/C... safety switches (made in France) - Certificate for China compulsory product certification (Version 1.1)DescriptionCertificate for China compulsory product certificationSize pdfSize 1.1 MBDate 12/12/18DescriptionCertificate for China compulsory product certificationXCSA/B/C... safety switches and XCSE... interlock safety switches - CSA certificate of compliance (Version 1.0)DescriptionCSA certificate of complianceSize pdfSize 49.9 KBDate 3/9/17DescriptionCSA certificate of complianceXCS... safety switches - UL certification record (Version 1.0)DescriptionUL certification record (listed products)Size htmlSize 300 BDate 12/2/86DescriptionUL certification record (listed products)Instruction SheetFormatSizeAdd to My DocumentsSize pdfSize 598.7 KBDate 2/1/17Declaration of conformityFormatSizeAdd to My DocumentsXCSA/B/C/D/E/M/MP/P/PA/PL/PR/TA/TE/TL/TR... safety switches - EC/EU declaration of conformity (Version 1.0)DescriptionEC/EU declaration of conformitySize pdfSize 1.2 MBDate 4/13/18DescriptionEC/EU declaration of conformityEU RoHS DeclarationFormatSizeAdd to My Documentsmetal safety switch XCSB - 2 NC + 1 NO - slow break - 1 entry tapped Pg 13Descriptionmetal safety switch XCSB - 2 NC + 1 NO - slow break - 1 entry tapped Pg 13Size pdfSize 195.3 KBDate 12/10/19Descriptionmetal safety switch XCSB - 2 NC + 1 NO - slow break - 1 entry tapped Pg 13Product Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 279.2 KBDate 11/1/17REACh DeclarationFormatSizeAdd to My Documentsmetal safety switch XCSB - 2 NC + 1 NO - slow break - 1 entry tapped Pg 13Descriptionmetal safety switch XCSB - 2 NC + 1 NO - slow break - 1 entry tapped Pg 13Size pdfSize 195.3 KBDate 12/10/19Descriptionmetal safety switch XCSB - 2 NC + 1 NO - slow break - 1 entry tapped Pg 13 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.