USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XCS
Schneider Eletric XCSC523 Picture

XCSC523

Schneider Eletric XCSC523 Picture
XCSC523

metal safety switch XCSC - 1 NC + 2 NO - slow break - 1 entry tapped 1/2" NPT

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    289.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSC
    design
    Industrial
    material
    Metal
    head type
    Key operated turret head
    contacts type and composition
    1 NC + 2 NO
    contact operation
    Slow-break, break before make
    cable entry
    1 entry tapped 1/2" NPT
    electrical connection
    Terminal 1 x 0.5...2 x 1.5 mm² with or without cable end
    number of poles
    3
    locking options description
    With locking of actuator, unlocking by key operated lock
    local signalling
    On opening of NC contacts 1 LED orange)
    signalling circuit voltage
    110/240 V
    Complementary
    positive opening
    With NC contact
    signalling circuit type
    AC
    mechanical durability
    600000 cycles
    minimum actuation speed
    0.03 ft/s (0.01 m/s)
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    [Ie] rated operational current
    6 A 120 V, AC-15, A300 EN/IEC 60947-5-1
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1
    0.55 A 125 V, DC-13, Q300 EN/IEC 60947-5-1
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 VUL 508
    500 VEN/IEC 60947-1
    300 VCSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-5-1
    short-circuit protection
    10 A cartridge fuse gG (gl)
    actuator forcible withdrawal rtc
    1500 N
    minimum actuator force for extraction
    20 N
    maximum operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired EN/IEC 61508
    safety reliability data
    B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
    body material
    Zamak
    head material
    Zamak
    depth
    1.73 in (44 mm)
    height
    4.49 in (114 mm)
    width
    2.05 in (52 mm)
    net weight
    1.06 lb(US) (0.48 kg)
    Environment
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/IEC 60204-1
    EN/ISO 12100
    EN 1088/ISO 14119
    UL 508
    product certifications
    UL
    CSA
    protective treatment
    TC
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    5 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    10 gn 11 ms IEC 60068-2-27
    electrical shock protection class
    Class I EN/IEC 61140
    IP degree of protection
    IP67 EN/IEC 60529 and EN/IEC 60947-5-1
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    03389110719253
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese1
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    CAD
    Format
    Size
    Date
    Add to My Documents
    Safety Interlock Switch (Version 1.2)
    Files in document
    dwf
    288.5 KB
    dwg
    117 KB
    dxf
    280.8 KB
    pdf
    86.7 KB
    Size zip
    Size 773 KB
    Date 11/13/02
    Files in document
    dwf
    288.5 KB
    dwg
    117 KB
    dxf
    280.8 KB
    pdf
    86.7 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 12/12/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 49.9 KB
    Date 3/9/17
    Description
    CSA certificate of compliance
    XCS... safety switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 300 B
    Date 12/2/86
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 4/13/18
    Description
    EC/EU declaration of conformity
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /