USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XCS
Schneider Eletric XCSD3710G13 Picture

XCSD3710G13

Green premium brand logo
Schneider Eletric XCSD3710G13 Picture
XCSD3710G13
Green premium brand logo

safety limit switch - metal - steel plunger - 2NC + 1NO - 1 entry tapped Pg 13.5

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    69.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety limit switch
    component name
    XCSD
    design
    Compact
    material
    Metal
    head type
    Plunger head
    protection technology
    Plastic protective cover, secured by 5-lobe socket head safety screw
    type of approach
    On end approach
    type of operator
    Metal end plunger
    contacts type and composition
    1 NC + 1 NC + 1 NO
    contact operation
    Slow-break, break before make
    cable entry
    1 entry tapped Pg 13.5
    Complementary
    electrical connection
    Terminal
    clamping connection capacity
    1 x 0.34...2 x 0.75 mm²
    number of poles
    3
    positive opening
    With NC contact
    mechanical durability
    15000000 cycles
    minimum force for tripping
    15 N
    positive opening minimum force
    45 N
    minimum actuation speed
    0.03 ft/s (0.01 m/s)
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    contact code designation
    B300, AC-15 (Ue = 240 V, Ie = 1.5 A)EN/IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V, Ie = 0.1 A)EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    6 A
    [Ui] rated insulation voltage
    300 VUL 508
    400 V 3)EN/IEC 60947-1
    300 VCSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-1
    4 kV IEC 60664
    maximum resistance across terminals
    25 MOhm IEC 60255-7 category 3
    short-circuit protection
    6 A cartridge fuse gG (gl)
    repeat accuracy
    0.1 mm on tripping points, 1 million operating cycles for head with end plunger
    body material
    Zamak
    head material
    Zamak
    enclosure material
    Plastic
    depth
    1.38 in (35 mm)
    height
    3.50 in (89 mm)
    width
    1.34 in (34 mm)
    net weight
    0.47 lb(US) (0.215 kg)
    Environment
    standards
    EN 1088/ISO 14119
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    UL 508
    product certifications
    CSA
    UL
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired IEC 61508
    safety reliability data
    B10d = 50000000 value given for a life time of 20 years limited by mechanical or contact wear
    protective treatment
    TC
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    25 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    electrical shock protection class
    Class I NF C 20-030
    Class I EN/IEC 61140
    IP degree of protection
    IP66 IEC 60529
    IP67 IEC 60529
    IK degree of protection
    IK06 EN 50102
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    03389110241075
    Package weight(Lbs)
    0.32 kg (0.7 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XCSD3710G13: safety limit switch - metal - steel plunger - 2NC + 1NO - 1 entry tapped Pg 13.5 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XCSD3710G13: safety limit switch - metal - steel plunger - 2NC + 1NO - 1 entry tapped Pg 13.5 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 47.4 KB
    Date 1/13/05
    Files in document
    dwg
    12.8 KB
    dxf
    28.3 KB
    dwf
    2.3 KB
    wmf
    4.1 KB
    Size zip
    Size 77.8 KB
    Date 1/13/05
    Files in document
    dxf
    45.7 KB
    dwf
    4 KB
    wmf
    8.3 KB
    dwg
    19.7 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSD3710G13_ROHS_DECLARATION
    Description
    XCSD3710G13_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    XCSD3710G13_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSD3710G13_REACH_DECLARATION
    Description
    XCSD3710G13_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    XCSD3710G13_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /