USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XCS
Schneider Eletric XCSDM379105 Picture

XCSDM379105

Schneider Eletric XCSDM379105 Picture
XCSDM379105

coded magnetic system XCSDM3 - SIL 2 - 2 PNP outputs - cable 5m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    272.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Coded magnetic system
    component name
    XCSDM3
    design
    Rectangular
    size
    100 x 34 x 32 mm
    contacts type and composition
    1 NO + 1 NO
    material
    Plastic
    electrical connection
    Pre-cabled
    cable composition
    6 x 0.25 mm²
    cable length
    16.40 ft (5 m)
    ohmic cable resistance
    450 mOhm
    local signalling
    Green, orange and red 1 LED
    approach directions
    9 directions
    [Ue] rated operational voltage
    24 V DC - 20...10 %)
    [Ui] rated insulation voltage
    36 V DC
    Complementary
    cable outer diameter
    0.24 in (6.1 mm)
    type of output stage
    Solid-state, PNP
    safety outputs
    2 outputs 1.5 A, 24 V, DC
    [Sa] assured operating distance
    0.39 in (10 mm)
    [Sar] assured tripping distance
    0.79 in (20 mm)
    minimum actuation speed
    0.03 ft/s (0.01 m/s)
    [Uimp] rated impulse withstand voltage
    2.5 kV EN/IEC 60947-5-1
    protection type
    Overload and short-circuit protection
    switching frequency
    3 Hz
    time delay
    100 ms activation
    discordance time
    2 s
    [HFT] Hardware Fault Tolerance
    1
    tightening torque
    < 1.8 N.m
    installed device
    32 maximum with 2 m long cable
    marking
    CE
    safety level
    Can reach category 3 correctly wired EN/ISO 13849-1
    Can reach PL = d correctly wired EN/ISO 13849-1
    Can reach SIL 2 correctly wired EN/IEC 61508
    safety reliability data
    HFT = 1
    MTTFd = 182 years
    PFD = 1.15E-5
    PFH = 3.94E-9
    SF = 92.5 %
    enclosure material
    Thermoplastic PBT
    cable material
    PVC
    depth
    1.26 in (32 mm)
    height
    3.94 in (100 mm)
    width
    1.34 in (34 mm)
    net weight
    1.06 lb(US) (0.48 kg)
    Environment
    standards
    EN 13849-1
    IEC 61508
    EN/IEC 60947-5-3
    EN/IEC 62061
    EN/IEC 60947-5-2
    EN/IEC 60947-5-1
    ISO 14119
    product certifications
    UL
    TÜV
    CSA
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    10 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 11 ms IEC 60068-2-27
    maximum sensitivity to magnetic fields
    0.5 mT
    electrical shock protection class
    Class III EN/IEC 61140
    IP degree of protection
    IP66 IEC 60529
    IP67 IEC 60529
    IP69K DIN 40050
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    00785901527985
    Package weight(Lbs)
    0.32 kg (0.7 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.7 MB
    Date 1/29/13
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XCSDM379105: coded magnetic system XCSDM3 - SIL 2 - 2 PNP outputs - cable 5m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XCSDM379105: coded magnetic system XCSDM3 - SIL 2 - 2 PNP outputs - cable 5m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 517.6 KB
    Date 11/1/14
    Description
    Declaration of compatibility with Ecolab hygiene products
    Size pdf
    Size 87.5 KB
    Date 8/25/14
    Description
    CSA certificate of compliance
    XCSDM3... and XCSDM4... coded magnetic switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 1/19/12
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 533.5 KB
    Date 4/13/16
    Description
    EC/EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSDM379105_ROHS_DECLARATION
    Description
    XCSDM379105_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    XCSDM379105_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSDM379105_REACH_DECLARATION
    Description
    XCSDM379105_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    XCSDM379105_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /