Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Preventa XCS
Schneider Eletric XCSDMC5915 Picture

XCSDMC5915

Schneider Eletric XCSDMC5915 Picture
XCSDMC5915

coded magnetic switch XCSDMC - 1 NC + 1 NO - staggered - 5m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 103.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Coded magnetic switch
    component name
    XCSDMC
    design
    Rectangular, compact
    size
    51 x 16 x 7 mm
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Staggered
    material
    Plastic
    electrical connection
    Pre-cabled
    cable composition
    4 x 0.25 mm²
    cable length
    16.40 ft (5 m)
    number of poles
    2
    local signalling
    1 LED
    approach directions
    3 directions
    [Ue] rated operational voltage
    24 V DC
    [Ui] rated insulation voltage
    100 V DC
    Complementary
    [Sa] assured operating distance
    0.20 in (5 mm)
    [Sar] assured tripping distance
    0.59 in (15 mm)
    maximum [Ie] rated operational current
    100 mA
    [Uimp] rated impulse withstand voltage
    2.5 kV EN/IEC 60947-5-1
    resistance across terminals
    57 Ohm
    short-circuit protection
    500 mA external cartridge fuse gG (gl)
    contacts material
    Rhodium
    electrical durability
    1200000 cycles
    maximum switching voltage
    100 V DC
    switching capacity in mA
    5...100 mA
    insulation resistance
    1000 MOhm
    breaking capacity
    3 VA
    switching frequency
    150 Hz
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired EN/IEC 61508
    safety reliability data
    B10d = 50000000 value given for a life time of 20 years limited by mechanical or contact wear
    enclosure material
    Thermoplastic PBT
    cable material
    PVC
    depth
    0.28 in (7 mm)
    height
    2.01 in (51 mm)
    width
    0.63 in (16 mm)
    net weight
    0.22 lb(US) (0.101 kg)
    Environment
    standards
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    CSA C22.2 No 14
    EN/ISO 12100
    UL 508
    ISO 14119
    product certifications
    UL
    CSA
    BG
    protective treatment
    TH
    ambient air temperature for operation
    -13…185 °F (-25…85 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    10 gn 10…150 Hz)IEC 60068-2-6
    shock resistance
    30 gn 11 ms IEC 60068-2-27
    maximum sensitivity to magnetic fields
    0.3 mT
    electrical shock protection class
    Class II EN/IEC 61140
    IP degree of protection
    IP66 IEC 60529
    IP67 IEC 60529
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    03389110971743
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 87.5 KB
    Date 8/25/14
    prp.document.label.format html
    Size 300 B
    Date 11/18/05
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 545 KB
    Date 2/1/17
    prp.document.label.format pdf
    Size 551.8 KB
    Date 2/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 254 KB
    Date 9/26/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSDMC5915 : XCSDMC5915_ROHS_DECLARATION
    Description
    XCSDMC5915_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    XCSDMC5915_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSDMC5915 : XCSDMC5915_REACH_DECLARATION
    Description
    XCSDMC5915_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    XCSDMC5915_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /