USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XCS
Schneider Eletric XCSE5333 Picture

XCSE5333

Green premium brand logo
Schneider Eletric XCSE5333 Picture
XCSE5333
Green premium brand logo

metal safety switch XCSE - 1NC+2NO- slow break-2entries tapped 1/2" NPT-110/120V

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    536.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSE
    design
    Rectangular
    material
    Metal
    head type
    Key operated turret head
    contacts type and composition
    1 NC + 2 NO
    contact operation
    Slow-break, break before make
    solenoid contacts type and composition
    1 NC + 1 NO slow-break, simultaneous)
    cable entry
    2 entries tapped 1/2" NPT
    electromagnet interlocking
    Locking on de-energisation and unlocking on energisation of solenoid
    [Us] solenoid rated supply voltage
    110/120 V - 20...10 %
    electrical connection
    Terminal 1 x 0.5...2 x 1.5 mm² with or without cable end
    number of poles
    3
    locking options description
    With interlocking, locking by solenoid
    local signalling
    Guard open/guard closed and locked 2 LEDs green or orange)
    signalling circuit voltage
    110/240 V 95...264 V)
    Complementary
    positive opening
    With NC contact
    supply voltage type
    AC/DC
    supply frequency
    50/60 Hz
    load factor
    1
    power consumption in VA
    10 VA inrush
    10 VA sealed
    signalling circuit type
    AC
    signalling circuit consumption
    7 mA
    mechanical durability
    1000000 cycles
    minimum actuation speed
    0.03 ft/s (0.01 m/s)
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    [Ie] rated operational current
    0.55 A 125 V, DC-13, Q300 EN/IEC 60947-5-1
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1
    3 A 120 V, AC-15, B300 EN/IEC 60947-5-1
    1.5 A 240 V, AC-15, B300 EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    6 A
    [Ui] rated insulation voltage
    250 VEN/IEC 60947-1 signalling circuit
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-5-1
    protection type
    Overvoltage protection signalling circuit
    short-circuit protection
    10 A cartridge fuse gG (gl)
    actuator forcible withdrawal rtc
    2000 N
    minimum actuator force for extraction
    20 N
    maximum operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired EN/IEC 61508
    safety reliability data
    B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
    body material
    Zamak
    head material
    Zamak
    depth
    1.73 in (44 mm)
    height
    5.75 in (146 mm)
    width
    3.86 in (98 mm)
    net weight
    2.51 lb(US) (1.14 kg)
    Environment
    standards
    EN/IEC 60204-1
    UL 508
    EN/ISO 12100
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN 1088/ISO 14119
    product certifications
    UL
    CSA
    protective treatment
    TC
    ambient air temperature for operation
    -13…104 °F (-25…40 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    5 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    10 gn 11 ms IEC 60068-2-27
    electrical shock protection class
    Class I EN/IEC 61140
    IP degree of protection
    IP67 EN/IEC 60529 and EN/IEC 60947-5-1
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    00785901719793
    Package weight(Lbs)
    1.28 kg (2.82 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese2
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    CAD
    Format
    Size
    Date
    Add to My Documents
    Safety Interlock Switch (Version 1.2)
    Files in document
    pdf
    163.7 KB
    dwf
    556.9 KB
    dwg
    125.1 KB
    dxf
    327 KB
    Size zip
    Size 1.1 MB
    Date 11/13/02
    Files in document
    pdf
    163.7 KB
    dwf
    556.9 KB
    dwg
    125.1 KB
    dxf
    327 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 6/3/19
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 2.3 MB
    Date 1/22/19
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 49.9 KB
    Date 3/9/17
    Description
    CSA certificate of compliance
    Size html
    Size 300 B
    Date 8/13/84
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 428.7 KB
    Date 2/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 4/13/18
    Description
    EC/EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSE5333_ROHS_DECLARATION
    Description
    XCSE5333_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    XCSE5333_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSE5333_REACH_DECLARATION
    Description
    XCSE5333_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    XCSE5333_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /