USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric XCSL526B1 Picture

XCSL526B1

Green premium brand logo
Schneider Eletric XCSL526B1 Picture
XCSL526B1
Green premium brand logo

INTERLOCK SWITCH 300VAC 10AS.XCSL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    466.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    XCSL
    enclosure type
    Water resistant enclosure indoor/outdoor
    Dustproof enclosure indoor/outdoor
    Ice/sleet proof enclosure indoor/outdoor
    Complementary
    Line Rated Current
    10 A
    [Us] rated supply voltage
    24 V DC
    actuator
    Key
    cable entry
    Conduit entry 1 0.51 in (13 mm)
    contact operation
    Slow-break, break before make
    contacts type and composition
    1 NC
    2 NO staggered
    depth
    43.94 mm (1.73 in)
    enclosure material
    metal
    height
    194.06 mm (7.64 in)
    installation direction
    Electromagnet connection right
    Actuator supply left
    key locking position
    On the right
    locking options description
    With locking of actuator, unlocking by key operated lock
    number of poles
    3
    permissible voltage
    300 V AC
    pilot light
    LED orange
    Environment
    ambient air temperature for operation
    -25…70 °C (-13…158 °F)
    IP degree of protection
    IP67
    NEMA degree of protection
    NEMA 1/2/3/4/12
    product certifications
    CSA LR4408794 class 3211 03
    UL listed file E164353 CCN NKCR
    CE
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    03389118074743
    Package weight(Lbs)
    0.54 kg (1.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INTERLOCK SWITCH 300VAC 10AS.XCSL
    Description
    INTERLOCK SWITCH 300VAC 10AS.XCSL
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    INTERLOCK SWITCH 300VAC 10AS.XCSL
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INTERLOCK SWITCH 300VAC 10AS.XCSL
    Description
    INTERLOCK SWITCH 300VAC 10AS.XCSL
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    INTERLOCK SWITCH 300VAC 10AS.XCSL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /