Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Preventa XCS
Schneider Eletric XCSLE2727512 Picture

XCSLE2727512

Green premium brand logo
Schneider Eletric XCSLE2727512 Picture
XCSLE2727512
Green premium brand logo

plastic safety switch XCSLE - 4 NC - slow break - 3 entries tapped M20 - 120 V

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 204.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSLE
    design
    Slim
    material
    Plastic
    head type
    Key operated turret head
    contacts type and composition
    2 NC
    contact operation
    Slow-break, simultaneous
    solenoid contacts type and composition
    2 NC slow-break, simultaneous)
    cable entry
    3 entries tapped M20 x 1.5
    electromagnet interlocking
    Locking on energisation and unlocking on de-energisation of solenoid
    [Us] solenoid rated supply voltage
    24 V - 15...10 %
    cable outer diameter
    0.28…0.51 in (7…13 mm)
    electrical connection
    Spring terminal 1 x 1.5 mm² flexible or solid cable
    Spring terminal 2 x 0.5 mm² flexible cables with 13 mm bared ends
    number of poles
    2
    locking options description
    With interlocking, locking by solenoid
    local signalling
    Actuator withdrawn 1 LED orange)
    Actuator inserted and locked 1 LED green)
    signalling circuit voltage
    24 V
    Complementary
    insulation
    Double insulated
    positive opening
    With NC contact
    supply voltage type
    AC/DC
    supply frequency
    50/60 Hz
    load factor
    1
    signalling circuit type
    AC/DC
    mechanical durability
    1000000 cycles
    minimum actuation speed
    0.03 ft/s (0.01 m/s)
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    [Ie] rated operational current
    0.55 A 24 V, DC-13, R300 EN/IEC 60947-5-1
    0.75 A 240 V, AC-15, C300 EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    4 A
    maximum load current
    <= 15 A
    [Ui] rated insulation voltage
    300 VUL 508
    300 VCSA C22.2 No 14
    250 V 3)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-5-1
    minimum switching current
    10 mA at 20 °C
    minimum switching voltage
    17 V
    short-circuit protection
    4 A cartridge fuse gG (gl)
    6 A fast blow
    maximum actuator forcible withdrawal rtc
    1400 N
    minimum actuator force for extraction
    20 N
    resistance to mechanical impact
    1.2 J against the partition
    4.9 J without partition
    maximum operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach SIL 3 EN/IEC 61508
    safety reliability data
    B10d = 5500000 value given for a life time of 20 years limited by mechanical or contact wear
    body material
    PA (polyamide)
    head material
    PA (polyamide)
    depth
    2.01 in (51 mm)
    height
    8.07 in (205 mm)
    width
    1.73 in (44 mm)
    net weight
    1.17 lb(US) (0.53 kg)
    Environment
    standards
    EN/IEC 60204-1
    EN/IEC 62061
    EN/IEC 60947-5-1
    EN/ISO 13849-1
    UL 508
    CSA C22.2 No 14
    EN 1088/ISO 14119
    product certifications
    UL
    CSA
    TÜV
    protective treatment
    TC
    ambient air temperature for operation
    -13…140 °F (-25…60 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    5 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    10 gn 11 ms IEC 60068-2-27
    electrical shock protection class
    Class II EN/IEC 61140
    IP degree of protection
    IP66 EN/IEC 60529 and EN/IEC 60947-5-1
    IP67
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    03606489413729
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese2
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 64.9 KB
    Date 11/14/12
    prp.document.label.format html
    Size 300 B
    Date 8/13/84
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.7 MB
    Date 11/1/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 236.7 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSLE2727512 : plastic safety switch XCSLE - 4 NC - slow break - 3 entries tapped M20 - 120 V
    Description
    plastic safety switch XCSLE - 4 NC - slow break - 3 entries tapped M20 - 120 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    plastic safety switch XCSLE - 4 NC - slow break - 3 entries tapped M20 - 120 V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 387.9 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSLE2727512 : plastic safety switch XCSLE - 4 NC - slow break - 3 entries tapped M20 - 120 V
    Description
    plastic safety switch XCSLE - 4 NC - slow break - 3 entries tapped M20 - 120 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    plastic safety switch XCSLE - 4 NC - slow break - 3 entries tapped M20 - 120 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /