USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XCS
Schneider Eletric XCSLF3535512 Picture

XCSLF3535512

Green premium brand logo
Schneider Eletric XCSLF3535512 Picture
XCSLF3535512
Green premium brand logo

metal safety switch XCSLF - 2 NC+4 NO- slow break - 3 entries tapped M20 - 24V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    390.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSLF
    design
    Slim
    material
    Metal
    head type
    Key operated turret head
    contacts type and composition
    1 NC + 2 NO
    contact operation
    Slow-break, break before make
    solenoid contacts type and composition
    1 NC + 2 NO slow-break, break before make)
    cable entry
    3 entries tapped M20 x 1.5
    electromagnet interlocking
    Locking on energisation and unlocking on de-energisation of solenoid
    [Us] solenoid rated supply voltage
    24 V - 15...10 %
    cable outer diameter
    0.28…0.51 in (7…13 mm)
    electrical connection
    Spring terminal 1 x 1.5 mm² flexible or solid cable
    Spring terminal 2 x 0.5 mm² flexible cables with 13 mm bared ends
    number of poles
    3
    locking options description
    With interlocking, locking by solenoid
    local signalling
    Actuator withdrawn 1 LED orange)
    Actuator inserted and locked 1 LED green)
    signalling circuit voltage
    24 V
    Complementary
    positive opening
    With NC contact
    supply voltage type
    AC/DC
    supply frequency
    50/60 Hz
    load factor
    1
    signalling circuit type
    AC/DC
    mechanical durability
    1000000 cycles
    minimum actuation speed
    0.03 ft/s (0.01 m/s)
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    [Ie] rated operational current
    0.55 A 24 V, DC-13, R300 EN/IEC 60947-5-1
    0.75 A 240 V, AC-15, C300 EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    4 A
    maximum load current
    <= 15 A
    [Ui] rated insulation voltage
    300 VUL 508
    300 VCSA C22.2 No 14
    250 V 3)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-5-1
    minimum switching current
    10 mA at 20 °C
    minimum switching voltage
    17 V
    short-circuit protection
    4 A cartridge fuse gG (gl)
    6 A fast blow
    maximum actuator forcible withdrawal rtc
    3000 N
    minimum actuator force for extraction
    20 N
    resistance to mechanical impact
    9.6 J against the partition
    6.4 J without partition
    maximum operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach SIL 3 EN/IEC 61508
    safety reliability data
    B10d = 5500000 value given for a life time of 20 years limited by mechanical or contact wear
    body material
    Zamak
    head material
    Zamak
    depth
    2.01 in (51 mm)
    height
    8.07 in (205 mm)
    width
    1.73 in (44 mm)
    net weight
    2.43 lb(US) (1.1 kg)
    Environment
    standards
    UL 508
    EN/ISO 13849-1
    EN/IEC 60204-1
    EN/IEC 62061
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN 1088/ISO 14119
    product certifications
    UL
    TÜV
    CSA
    protective treatment
    TC
    ambient air temperature for operation
    -13…140 °F (-25…60 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    5 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    10 gn 11 ms IEC 60068-2-27
    electrical shock protection class
    Class I EN/IEC 61140
    IP degree of protection
    IP66 EN/IEC 60529 and EN/IEC 60947-5-1
    IP67
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    03606489413408
    Package weight(Lbs)
    1.10 kg (2.42 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese2
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XCSLF3535512: metal safety switch XCSLF - 2 NC+4 NO- slow break - 3 entries tapped M20 - 24V (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XCSLF3535512: metal safety switch XCSLF - 2 NC+4 NO- slow break - 3 entries tapped M20 - 24V (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.1 MB
    Date 6/22/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 64.9 KB
    Date 11/14/12
    Description
    CSA certificate of compliance
    Size html
    Size 300 B
    Date 8/13/84
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.6 MB
    Date 2/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 556.6 KB
    Date 4/13/16
    Description
    EC/EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSLF3535512 : metal safety switch XCSLF - 2 NC+4 NO- slow break - 3 entries tapped M20 - 24V
    Description
    metal safety switch XCSLF - 2 NC+4 NO- slow break - 3 entries tapped M20 - 24V
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    metal safety switch XCSLF - 2 NC+4 NO- slow break - 3 entries tapped M20 - 24V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSLF3535512 : metal safety switch XCSLF - 2 NC+4 NO- slow break - 3 entries tapped M20 - 24V
    Description
    metal safety switch XCSLF - 2 NC+4 NO- slow break - 3 entries tapped M20 - 24V
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    metal safety switch XCSLF - 2 NC+4 NO- slow break - 3 entries tapped M20 - 24V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /