Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony XAC Medium-Duty Pendant Stations
Schneider Eletric XESD2201 Picture
Discontinued

XESD2201

Schneider Eletric XESD2201 Picture
Discontinued
XESD2201

spring return contact block - 3 NO - front mounting, 40 mm centres

Show more characteristics
XESD2201  has not been replaced. Please contact your customer care center for more information.
  • 498.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAC
    product or component type
    Contact block
    component name
    XESD
    electrical circuit type
    Power circuit
    contact block application
    Single speed
    contact block type
    Double
    type of operator
    2 spring return
    product compatibility
    XACB
    mechanical interlocking
    With mechanical interlocking
    contacts type and composition
    3 NO
    poles description
    3-pole
    mounting of block
    Front mounting
    contact operation
    Snap action
    Complementary
    connections - terminals
    Screw clamp terminals, 1 x 2.5 mm² with or without cable end
    Screw clamp terminals, 2 x 1.5 mm² with or without cable end
    horizontal fixing centres
    1.57 in (40 mm)
    mechanical durability
    1000000 cycles
    [Ithe] conventional enclosed thermal current
    20 A
    [Ui] rated insulation voltage
    300 VCSA
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-1
    operating force
    32 N
    short-circuit protection
    12 A fuse protection cartridge aM
    rated operational power in W
    3000 W AC-3 240 V
    3000 W AC-4 400 V
    rated power in hp
    3 hp 240 V
    electrical durability
    1000000 cycles AC-3, 3000 W 400 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    1000000 cycles AC-4, 3000 W 400 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    700000 cycles AC-3, 3000 W 240 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    700000 cycles AC-4, 3000 W 240 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    terminals description ISO n°1
    (23-24)NO
    B
    (33-34)NO
    (13-14)NO
    terminals description ISO n°2
    (53-54)NO
    B
    (63-64)NO
    (73-74)NO
    terminal identifier
    (13-14)NO
    (11-12)NC
    product weight
    0.44 lb(US) (0.2 kg)
    Environment
    standards
    IEC 60947-3
    EN 60947-3
    CSA C22.2 No 14
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    15 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    100 gn IEC 60068-2-27
    electrical shock protection class
    Class II IEC 61140
    Ordering and shipping details
    Category
    22473-PUSHBUTTON, PENDANTS
    Discount Schedule
    CS2
    GTIN
    03389110644005
    Package weight(Lbs)
    0.58 lb(US) (0.261 kg)
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Chinese1
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10.2 MB
    Date 7/18/13
    Size pdf
    Size 9.7 MB
    Date 7/18/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Certificate- XACB XESD XACS (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 5.7 MB
    Date 11/12/19
    Description
    CCC Certificate
    Size pdf
    Size 6.2 MB
    Date 11/12/19
    Description
    CCC Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XESD2201 : XESD2201_ROHS_CHINA_DECLARATION
    Description
    XESD2201_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    XESD2201_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XACB, XACF, XACM Pendant control station (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 433.9 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XESD2201 : XESD2201_ROHS_DECLARATION
    Description
    XESD2201_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    XESD2201_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XESD2201 : XESD2201_REACH_DECLARATION
    Description
    XESD2201_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    XESD2201_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /