Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XK
Schneider Eletric XK2BA904 Picture

XK2BA904

Schneider Eletric XK2BA904 Picture
XK2BA904

XKBA light hoisting applications joystick controller

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,226.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XK
    product or component type
    Complete joystick controller
    product specific application
    Light hoisting applications
    Complementary
    device short name
    XK2
    bezel material
    Metal
    fixing collar material
    Metal
    sale per indivisible quantity
    1
    mechanical durability
    1000000 cycles
    vibration resistance
    6 gn 1…70 Hz)IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    short-circuit protection
    10 A cartridge fuse gG EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A EN/IEC 60947-5-1
    10 A CSA C22.2 No 14
    10 A UL 508
    [Ui] rated insulation voltage
    500 V 3)IEC 60947-1
    compatibility code
    XK2
    Ordering and shipping details
    Category
    22474 - PUSHBUTTON,CRANE JOYSTICKS
    Discount Schedule
    I
    GTIN
    03389110147186
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.54 lb(US) (0.70 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.76 in (7 cm)
    Package 1 width
    5.31 in (13.5 cm)
    Package 1 Length
    3.94 in (10 cm)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XK2BA904 : XKBA light hoisting applications joystick controller
    Description
    XKBA light hoisting applications joystick controller
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    XKBA light hoisting applications joystick controller
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XK2BA904 : XKBA light hoisting applications joystick controller
    Description
    XKBA light hoisting applications joystick controller
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    XKBA light hoisting applications joystick controller
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.