Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XK
Schneider Eletric XKBA1111 Picture

XKBA1111

Schneider Eletric XKBA1111 Picture
XKBA1111

complete joystick controller XKB - mounting diamerter 30mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 874.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XK
    product or component type
    Complete joystick controller
    product specific application
    Light hoisting applications
    Complementary
    device short name
    XKB
    bezel material
    Metal
    fixing collar material
    Metal
    sale per indivisible quantity
    1
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -4…158 °F (-20…70 °C)
    overvoltage category
    Class I IEC 61140
    IP degree of protection
    IP54 IEC 60529
    IP20 IEC 60529
    standards
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    product certifications
    RRS
    UL
    CSA
    CCC
    contact code designation
    A300
    Q300
    operator position information
    All positions
    operator profile
    Standard handle
    notch per direction
    1…3 12°-20°-28° for each direction
    mechanical durability
    1000000 cycles
    vibration resistance
    6 gn 1…70 Hz)IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    connections - terminals
    Captive screw clamp terminals, <= 2 x 1.5 mm² with cable end
    Captive screw clamp terminals, <= 1 x 2.5 mm² without cable end
    Captive screw clamp terminals, >= 1 x 0.5 mm²
    short-circuit protection
    10 A cartridge fuse gG EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A EN/IEC 60947-5-1
    10 A CSA C22.2 No 14
    10 A UL 508
    [Ui] rated insulation voltage
    500 V 3)IEC 60947-1
    compatibility code
    XKB
    Ordering and shipping details
    Category
    22474 - PUSHBUTTON,CRANE JOYSTICKS
    Discount Schedule
    I
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1 lb(US) (0.45 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 643.3 KB
    Date 11/1/16
    Video's
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 15.5 MB
    Date 12/15/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.