Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XM
Schneider Eletric XMLBM03S2S13 Picture
Discontinued

XMLBM03S2S13

Schneider Eletric XMLBM03S2S13 Picture
Discontinued
XMLBM03S2S13

vacuum sensor XMLB 0.2 bar - adjustable scale 2 threshold - 1 C/O - with display

Show more characteristics
XMLBM03S2S13  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical vacuum sensor
    device short name
    XMLB
    pressure sensor size
    2.90 psi (0.2 bar)
    controlled fluid
    Corrosive fluid 32…320 °F (0…160 °C))
    Fresh water 32…320 °F (0…160 °C))
    fluid connection type
    1/4" - 18 NPTF (female)
    electrical connection
    Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 0.28…0.51 in (7…13 mm)
    contacts type and composition
    1 C/O
    product specific application
    -
    pressure switch type of operation
    Regulation between 2 thresholds
    electrical circuit type
    Control circuit
    scale type
    Adjustable differential
    local display
    With
    adjustable range of switching point on rising pressure
    -2.64…-0.03 psi (-0.182…-0.002 bar)
    adjustable range of switching point on falling pressure
    -2.90…-0.29 psi (-0.2…-0.02 bar)
    possible differential maximum at high setting
    2.61 psi (0.18 bar)
    maximum permissible accidental pressure
    29.01 psi (2 bar)
    destruction pressure
    50.76 psi (3.5 bar)
    pressure actuator
    Diaphragm
    materials in contact with fluid
    316L stainless steel
    PTFE
    Aluminium
    enclosure material
    Zinc alloy
    Line Rated Current
    3 A, B300, AC-15 (Ue = 120 V)EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V)EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V)EN/IEC 60947-5-1
    Complementary
    possible differential minimum at low setting
    0.26 psi (0.018 bar) +/- 2 mbar)
    possible differential minimum at high setting
    0.26 psi (0.018 bar) +/- 2 mbar)
    maximum permissible pressure - per cycle
    14.50 psi (1 bar)
    terminal block type
    4 terminals
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V UL 508
    500 V EN/IEC 60947-1
    300 V CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    auxiliary contacts operation
    Snap action
    contacts material
    Silver contacts
    maximum resistance across terminals
    25 mOhm IEC 255-7 category 3
    25 mOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG (gl)
    mechanical durability
    3000000 cycles
    setting
    External
    height
    5.71 in (145 mm)
    depth
    6.14 in (156 mm)
    width
    5.91 in (150 mm)
    net weight
    7.30 lb(US) (3.31 kg)
    Environment
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    CE
    UL 508
    product certifications
    CCC
    BV
    EAC
    CSA
    UL
    LROS (Lloyds register of shipping)
    protective treatment
    TC standard version
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating position
    Any position
    vibration resistance
    2 gn 30…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn IEC 60068-2-27
    electrical shock protection class
    Class I IEC 1140
    Class I IEC 536
    Class I NF C 20-030
    IP degree of protection
    IP66 EN/IEC 60529
    Ordering and shipping details
    GTIN
    03389118373303
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • German1
    • Italian1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.2 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 7.4 MB
    Date 8/31/13
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 275.1 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Ø a =
    150
    c1 =
    155.5
    c2 =
    80.5
    (1)
    1 fluid entry, tapped 1/4" NPTF
    (2)
    1 electrical connections entry, tapped 1/2" NPT
    (3)
    2 elongated holes Ø 10.2 x 5.2
    (4)
    1 elongated hole Ø 15.2 x 5.2


  • Connections and Schema

    Wiring Diagram
    Terminal Model



  • Performance Curves

    Operating Curves


    (x)
    Rising pressure
    (y)
    Falling pressure
    1 :
    Maximum differential
    2 :
    Minimum differential


    (x)
    Time
    (y)
    Vacuum
    (1)
    Adjustable value
    PH :
    High point
    PB :
    Below point


Compare products: /