Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XM
Schneider Eletric XMLCS04B2S13 Picture

XMLCS04B2S13

Schneider Eletric XMLCS04B2S13 Picture
XMLCS04B2S13

pressure sensor XMLC 4 bar - adjustable scale 2 threshold - 2 C/O - with display

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLC
    pressure sensor size
    58.02 psi (4 bar)
    controlled fluid
    Air 32…320 °F (0…160 °C))
    Fresh water 32…320 °F (0…160 °C))
    Hydraulic oil 32…320 °F (0…160 °C))
    fluid connection type
    1/4" - 18 NPTF (female)
    electrical connection
    Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 0.28…0.51 in (7…13 mm)
    contacts type and composition
    2 C/O
    product specific application
    30 bar overpressure
    pressure switch type of operation
    Regulation between 2 thresholds
    electrical circuit type
    Control circuit
    scale type
    Adjustable differential
    local display
    With
    adjustable range of switching point on rising pressure
    4.35…58.02 psi (0.3…4 bar)
    adjustable range of switching point on falling pressure
    2.90…54.39 psi (0.2…3.75 bar)
    possible differential maximum at high setting
    31.91 psi (2.2 bar)
    maximum permissible accidental pressure
    543.89 psi (37.5 bar)
    destruction pressure
    979.00 psi (67.5 bar)
    pressure actuator
    Diaphragm
    materials in contact with fluid
    Steel
    FPM, FKM
    enclosure material
    Zinc alloy
    Line Rated Current
    3 A, B300, AC-15 (Ue = 120 V)EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V)EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V)EN/IEC 60947-5-1
    Complementary
    possible differential minimum at low setting
    1.45 psi (0.1 bar) +/- 0.02 bar)
    possible differential minimum at high setting
    2.61 psi (0.18 bar) +/- 0.03 bar)
    maximum permissible pressure - per cycle
    435.11 psi (30 bar)
    terminal block type
    8 terminals
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V UL 508
    500 V EN/IEC 60947-1
    300 V CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    auxiliary contacts operation
    Simultaneous, snap action
    contacts material
    Silver contacts
    maximum resistance across terminals
    25 mOhm IEC 255-7 category 3
    25 mOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG (gl)
    mechanical durability
    2000000 cycles
    setting
    External
    height
    4.45 in (113 mm)
    depth
    3.35 in (85 mm)
    width
    1.81 in (46 mm)
    product weight
    7.72 lb(US) (3.5 kg)
    Environment
    standards
    CSA C22.2 No 14
    CE
    UL 508
    EN/IEC 60947-5-1
    product certifications
    CSA
    UL
    EAC
    protective treatment
    TC standard version
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating position
    Any position
    vibration resistance
    4 gn 30…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    electrical shock protection class
    Class I IEC 1140
    Class I IEC 536
    Class I NF C 20-030
    IP degree of protection
    IP66 EN/IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Chinese1
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.6 MB
    Date 4/11/19
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 170.2 KB
    Date 12/5/02
    Description
    CSA certificate of compliance
    Size html
    Size 330 B
    Date 5/14/85
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 220.1 KB
    Date 3/13/18
    Description
    EU declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /