Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XM
Schneider Eletric XMLCS20A2S11 Picture
Discontinued

XMLCS20A2S11

Schneider Eletric XMLCS20A2S11 Picture
Discontinued
XMLCS20A2S11

pressure switch XMLC 20 bar - adjustable scale 2 thresholds - 2 C/O

Show more characteristics
XMLCS20A2S11  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLC
    pressure sensor size
    290.08 psi (20 bar)
    controlled fluid
    Air 32…158 °F (0…70 °C))
    Fresh water 32…158 °F (0…70 °C))
    Hydraulic oil 32…158 °F (0…70 °C))
    fluid connection type
    G 1/4 (female) ISO 228
    electrical connection
    Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 0.35…0.51 in (9…13 mm)
    contacts type and composition
    2 C/O
    product specific application
    30 bar overpressure
    pressure switch type of operation
    Regulation between 2 thresholds
    electrical circuit type
    Control circuit
    scale type
    Adjustable differential
    local display
    With
    adjustable range of switching point on rising pressure
    18.85…290.08 psi (1.3…20 bar)
    adjustable range of switching point on falling pressure
    8.70…273.40 psi (0.6…18.85 bar)
    possible differential maximum at high setting
    169.69 psi (11.7 bar)
    maximum permissible accidental pressure
    543.89 psi (37.5 bar)
    destruction pressure
    979.00 psi (67.5 bar)
    pressure actuator
    Diaphragm
    materials in contact with fluid
    Steel
    FPM, FKM
    enclosure material
    Zinc alloy
    Line Rated Current
    3 A, B300, AC-15 (Ue = 120 V)EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V)EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V)EN/IEC 60947-5-1
    Complementary
    possible differential minimum at low setting
    10.15 psi (0.7 bar) +/- 0.2 bar)
    possible differential minimum at high setting
    16.68 psi (1.15 bar) +/- 0.2 bar)
    maximum permissible pressure - per cycle
    435.11 psi (30 bar)
    terminal block type
    8 terminals
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V UL 508
    500 V EN/IEC 60947-1
    300 V CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    auxiliary contacts operation
    Simultaneous, snap action
    contacts material
    Silver contacts
    maximum resistance across terminals
    25 mOhm IEC 255-7 category 3
    25 mOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG (gl)
    mechanical durability
    2000000 cycles
    setting
    External
    height
    4.45 in (113 mm)
    depth
    3.35 in (85 mm)
    width
    1.81 in (46 mm)
    product weight
    7.72 lb(US) (3.5 kg)
    Environment
    standards
    CSA C22.2 No 14
    CE
    EN/IEC 60947-5-1
    UL 508
    product certifications
    CSA
    EAC
    UL
    protective treatment
    TC standard version
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating position
    Any position
    vibration resistance
    4 gn 30…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    electrical shock protection class
    Class I IEC 1140
    Class I IEC 536
    Class I NF C 20-030
    IP degree of protection
    IP66 EN/IEC 60529
    Ordering and shipping details
    GTIN
    03389110472257
    Package weight(Lbs)
    4.02 lb(US) (1.825 kg)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French3
    • German2
    • Italian2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XMLCS20A2S11: pressure switch XMLC 20 bar - adjustable scale 2 thresholds - 2 C/O (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 150.6 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.8 MB
    Date 8/1/11
    Description
    .
    Size pdf
    Size 312.6 KB
    Date 9/1/00
    Description
    None
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Ø a =
    86 mm / 3.39 in.
    (1)
    1 fluid entry, tapped G1/4 (BSP female)
    (2)
    1 electrical connections entry, tapped Pg 13.5


  • Connections and Schema

    Wiring Diagram
    Terminal Model



  • Performance Curves

    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure
    1 :
    Maximum differential
    2 :
    Minimum differential


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value
    PH :
    High point
    PB :
    Below point


Compare products: /