USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XM
Schneider Eletric XMLCS20A2S13 Picture

XMLCS20A2S13

Schneider Eletric XMLCS20A2S13 Picture
XMLCS20A2S13

pressure sensor XMLC 20 bar - adjustable scale 2 threshold - 2C/O - with display

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLC
    pressure sensor size
    290.08 psi (20 bar)
    controlled fluid
    Air 32…158 °F (0…70 °C))
    Fresh water 32…158 °F (0…70 °C))
    Hydraulic oil 32…158 °F (0…70 °C))
    fluid connection type
    1/4" - 18 NPTF (female)
    electrical connection
    Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 0.28…0.51 in (7…13 mm)
    contacts type and composition
    2 C/O
    product specific application
    30 bar overpressure
    pressure switch type of operation
    Regulation between 2 thresholds
    electrical circuit type
    Control circuit
    scale type
    Adjustable differential
    local display
    With
    adjustable range of switching point on rising pressure
    18.85…290.08 psi (1.3…20 bar)
    adjustable range of switching point on falling pressure
    8.70…273.40 psi (0.6…18.85 bar)
    possible differential maximum at high setting
    169.69 psi (11.7 bar)
    maximum permissible accidental pressure
    543.89 psi (37.5 bar)
    destruction pressure
    979.00 psi (67.5 bar)
    pressure actuator
    Diaphragm
    materials in contact with fluid
    Steel
    FPM, FKM
    enclosure material
    Zinc alloy
    Line Rated Current
    3 A, B300, AC-15 (Ue = 120 V)EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V)EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V)EN/IEC 60947-5-1
    Complementary
    possible differential minimum at low setting
    10.15 psi (0.7 bar) +/- 0.2 bar)
    possible differential minimum at high setting
    16.68 psi (1.15 bar) +/- 0.2 bar)
    maximum permissible pressure - per cycle
    435.11 psi (30 bar)
    terminal block type
    8 terminals
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V UL 508
    500 V EN/IEC 60947-1
    300 V CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    auxiliary contacts operation
    Simultaneous, snap action
    contacts material
    Silver contacts
    maximum resistance across terminals
    25 mOhm IEC 255-7 category 3
    25 mOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG (gl)
    mechanical durability
    2000000 cycles
    setting
    External
    height
    4.45 in (113 mm)
    depth
    3.35 in (85 mm)
    width
    1.81 in (46 mm)
    net weight
    7.72 lb(US) (3.5 kg)
    Environment
    standards
    CE
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    UL 508
    product certifications
    CSA
    UL
    EAC
    protective treatment
    TC standard version
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating position
    Any position
    vibration resistance
    4 gn 30…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    electrical shock protection class
    Class I IEC 1140
    Class I IEC 536
    Class I NF C 20-030
    IP degree of protection
    IP66 EN/IEC 60529
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /