USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XM
Schneider Eletric XMLD001S1S11 Picture
Discontinued

XMLD001S1S11

Schneider Eletric XMLD001S1S11 Picture
Discontinued
XMLD001S1S11

pressure switch XMLD 1 bar - 2 stages fixed scale - 2 C/O

Show more characteristics
XMLD001S1S11  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLD
    pressure sensor size
    14.50 psi (1 bar)
    controlled fluid
    Corrosive fluid 32…320 °F (0…160 °C))
    Fresh water 32…320 °F (0…160 °C))
    fluid connection type
    G 1/4 (female) ISO 228
    electrical connection
    Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 0.35…0.51 in (9…13 mm)
    contacts type and composition
    2 C/O snap action, silver contacts
    2 C/O staggered, silver contacts
    product specific application
    Dual stage
    pressure switch type of operation
    Detection of 2 single thresholds
    electrical circuit type
    Control circuit
    scale type
    Fixed differential
    local display
    Without
    maximum permissible accidental pressure
    32.63 psi (2.25 bar)
    destruction pressure
    65.27 psi (4.5 bar)
    pressure actuator
    Diaphragm
    materials in contact with fluid
    316L stainless steel
    PTFE
    enclosure material
    Zinc alloy
    Line Rated Current
    3 A, B300, AC-15 (Ue = 120 V)EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V)EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V)EN/IEC 60947-5-1
    Complementary
    spread between 2 stages
    1.16…10.59 psi (0.08…0.73 bar)
    natural differential at low setting
    0.44 psi (0.03 bar)
    natural differential at high setting
    1.02 psi (0.07 bar)
    maximum permissible pressure - per cycle
    18.13 psi (1.25 bar)
    terminal block type
    8 terminals
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V UL 508
    500 V EN/IEC 60947-1
    300 V CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    maximum resistance across terminals
    25 mOhm IEC 255-7 category 3
    25 mOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG (gl)
    mechanical durability
    4000000 cycles
    setting
    External
    height
    6.38 in (162 mm)
    depth
    4.33 in (110 mm)
    width
    4.33 in (110 mm)
    net weight
    5.68 lb(US) (2.575 kg)
    Environment
    standards
    CE
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    UL 508
    product certifications
    CSA
    UL
    EAC
    protective treatment
    TC standard version
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating position
    Any position
    vibration resistance
    2 gn 30…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn IEC 60068-2-27
    electrical shock protection class
    Class I IEC 1140
    Class I IEC 536
    Class I NF C 20-030
    IP degree of protection
    IP66 EN/IEC 60529
    Ordering and shipping details
    GTIN
    03389110944280
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    • German2
    • Italian2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XMLD001S1S11: pressure switch XMLD 1 bar - 2 stages fixed scale - 2 C/O (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLD001S1S11: pressure switch XMLD 1 bar - 2 stages fixed scale - 2 C/O (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.8 MB
    Date 8/1/11
    Description
    .
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Ø a =
    110 mm / 4.33 in.
    (1)
    1 fluid entry, tapped G1/4 (BSP female)
    (2)
    1 electrical connections entry, tapped Pg 13.5


  • Connections and Schema

    Wiring Diagram
    Terminal Model


    (a)
    Contact 1
    (b)
    Contact 2


  • Performance Curves

    Operating Curves
    High Setting Tripping Points of Contacts 1 and 2


    (y)
    PH2 setting (rising pressure)
    (x)
    PH1 setting (rising pressure)
    1 :
    Maximum differential
    2 :
    Minimum differential

    Natural Differential of Contacts 1 and 2


    (y)
    Rising pressure
    (x)
    Falling pressure
    EF :
    Contact 1
    GH :
    Contact 2


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value
    (2)
    Non adjustable value
    PH :
    High point
    PB :
    Below point


Compare products: /