Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XM
Schneider Eletric XMLD002B1S11 Picture
Discontinued

XMLD002B1S11

Green premium brand logo
Schneider Eletric XMLD002B1S11 Picture
Discontinued
XMLD002B1S11
Green premium brand logo

pressure switch XMLD 2.5 bar - 2 stages fixed scale - 2 C/O

Show more characteristics
XMLD002B1S11  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLD
    pressure sensor size
    36.26 psi (2.5 bar)
    controlled fluid
    Air 32…320 °F (0…160 °C))
    Fresh water 32…320 °F (0…160 °C))
    Hydraulic oil 32…320 °F (0…160 °C))
    fluid connection type
    G 1/4 (female) ISO 228
    electrical connection
    Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 0.35…0.51 in (9…13 mm)
    contacts type and composition
    2 C/O snap action, silver contacts
    2 C/O staggered, silver contacts
    product specific application
    Dual stage
    pressure switch type of operation
    Detection of 2 single thresholds
    electrical circuit type
    Control circuit
    scale type
    Fixed differential
    local display
    Without
    maximum permissible accidental pressure
    130.53 psi (9 bar)
    destruction pressure
    261.07 psi (18 bar)
    pressure actuator
    Diaphragm
    materials in contact with fluid
    FPM, FKM
    Steel
    enclosure material
    Zinc alloy
    Line Rated Current
    3 A, B300, AC-15 (Ue = 120 V)EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V)EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V)EN/IEC 60947-5-1
    Complementary
    spread between 2 stages
    2.03…21.76 psi (0.14…1.5 bar)
    natural differential at low setting
    2.03 psi (0.14 bar)
    natural differential at high setting
    2.76 psi (0.19 bar)
    maximum permissible pressure - per cycle
    72.52 psi (5 bar)
    terminal block type
    8 terminals
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V UL 508
    500 V EN/IEC 60947-1
    300 V CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    maximum resistance across terminals
    25 mOhm IEC 255-7 category 3
    25 mOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG (gl)
    mechanical durability
    8000000 cycles
    setting
    External
    height
    4.45 in (113 mm)
    depth
    3.35 in (85 mm)
    width
    1.81 in (46 mm)
    net weight
    2.24 lb(US) (1.015 kg)
    Environment
    standards
    CSA C22.2 No 14
    UL 508
    CE
    EN/IEC 60947-5-1
    product certifications
    UL
    EAC
    CSA
    protective treatment
    TC standard version
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating position
    Any position
    vibration resistance
    4 gn 30…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    electrical shock protection class
    Class I IEC 1140
    Class I IEC 536
    Class I NF C 20-030
    IP degree of protection
    IP66 EN/IEC 60529
    Ordering and shipping details
    GTIN
    03389110716726
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French3
    • German2
    • Italian2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 170.2 KB
    Date 12/5/02
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.1 KB
    Date 3/13/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLD002B1S11 : XMLD002B1S11_ROHS_DECLARATION
    Description
    XMLD002B1S11_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XMLD002B1S11_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 275.1 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLD002B1S11 : XMLD002B1S11_REACH_DECLARATION
    Description
    XMLD002B1S11_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XMLD002B1S11_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    1 fluid entry, tapped G1/4 (BSP female)
    (2)
    1 electrical connections entry, tapped Pg 13.5
    Ø :
    2 elongated holes Ø 10.2 x 5.2


  • Connections and Schema

    Wiring Diagram
    Terminal Model


    (a)
    Contact 1
    (b)
    Contact 2


  • Performance Curves

    Operating Curves
    High Setting Tripping Points of Contacts 1 and 2


    (y)
    PH2 setting (rising pressure)
    (x)
    PH1 setting (rising pressure)
    1 :
    Maximum differential
    2 :
    Minimum differential

    Natural Differential of Contacts 1 and 2


    (y)
    Rising pressure
    (x)
    Falling pressure
    EF :
    Contact 1
    GH :
    Contact 2


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value
    (2)
    Non adjustable value
    PH :
    High point
    PB :
    Below point


Compare products: /