Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XM
Schneider Eletric XMLE010U1D21 Picture
Discontinued

XMLE010U1D21

Schneider Eletric XMLE010U1D21 Picture
Discontinued
XMLE010U1D21

pressure sensor 10 bar - G1/4A (male) - 24 V - 4..20 mA

Show more characteristics
XMLE010U1D21  has not been replaced. Please contact your customer care center for more information.
  • Price*
    196.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor size
    145.04 psi (10 bar)
    pressure sensor name
    XMLE
    controlled fluid
    Air 5…176 °F (-15…80 °C))
    Corrosive fluid 5…176 °F (-15…80 °C))
    Hydraulic oil 5…176 °F (-15…80 °C))
    Fresh water 32…176 °F (0…80 °C))
    fluid connection type
    G 1/4A (male) ISO 228
    type of output signal
    Analogue
    electrical connection
    Male connector M12
    analogue output function
    4...20 mA, 2 wires
    [Us] rated supply voltage
    24 V DC 11…33 V
    diameter
    1.57 in (40 mm)
    Complementary
    enclosure material
    Anodised aluminium
    type of installation
    Control circuit
    operating position
    Any position
    materials in contact with fluid
    Stainless steel type AISI 303
    maximum permissible accidental pressure
    290.08 psi (20 bar)
    maximum permissible pressure - per cycle
    145.04 psi (10 bar)
    destruction pressure
    435.11 psi (30 bar)
    drift of the sensitivity
    +/- 0.015 % of measuring range/°C
    drift of the zero point
    +/- 0.03 % of measuring range/°C
    protection type
    Short-circuit
    Reverse polarity
    Overload protection
    local display
    Without
    mechanical durability
    10000000 cycles
    measurement accuracy
    +/- 0.3 % of the measuring range
    product weight
    0.55 lb(US) (0.25 kg)
    Environment
    IP degree of protection
    IP65
    vibration resistance
    35 gn 60…2000 Hz)
    5 gn 25…200 Hz)
    standards
    CE
    EN 50081
    EN 50082
    product certifications
    UL
    CSA
    ambient air temperature for operation
    5…176 °F (-15…80 °C)
    Ordering and shipping details
    Category
    21551-XMLE,XMLF,XMLG PRESSURE SENSORS
    Discount Schedule
    DS2
    GTIN
    03389110737219
    Package weight(Lbs)
    0.56 lb(US) (0.255 kg)
    Returnability
    No
    Country of origin
    CH
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XMLE010U1D21: pressure sensor 10 bar - G1/4A (male) - 24 V - 4..20 mA (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 106.6 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Ø :
    G 1/4 (male)

    Dimensions in mm

    a

    65

    Dimensions in in.

    a

    2.56


  • Connections and Schema

    Wiring Diagram


    (BU)
    Blue
    (BN)
    Brown
    (YG)
    Yellow Green


  • Performance Curves

    Output Curves



Compare products: /