Schneider Electric USA Website

Welcome to our website.

Select your location

View all Class 9998 & 9999 Control Accessories
Schneider Eletric XMLEL03U1D23SAZ Picture
Discontinued

XMLEL03U1D23SAZ

Schneider Eletric XMLEL03U1D23SAZ Picture
Discontinued
XMLEL03U1D23SAZ

1 - 3 PSI FACTORY SET PRESSURE SWITCH

Show more characteristics
XMLEL03U1D23SAZ  has not been replaced. Please contact your customer care center for more information.
  • Price*
    204.00 USD
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    21551-XMLE,XMLF,XMLG PRESSURE SENSORS
    Discount Schedule
    DS2
    GTIN
    03389119057233
    Package weight(Lbs)
    0.50 lb(US) (0.225 kg)
    Returnability
    No
    Country of origin
    CH
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /