Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XM
Schneider Eletric XMLEZ010 Picture
Discontinued

XMLEZ010

Schneider Eletric XMLEZ010 Picture
Discontinued
XMLEZ010

local display - for electronic pressure sensor XML-E10 bar

Show more characteristics
XMLEZ010  has not been replaced. Please contact your customer care center for more information.
  • 509.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part type
    Display
    display type
    Digital display
    operating position
    Any position
    product compatibility
    XMLE analogue pressure sensors 0.00…145.04 psi (0…10 bar) EN 175301-803-A (ex DIN43650)
    XMLP analogue pressure sensors EN 175301-803-A (ex DIN43650)
    Complementary
    product weight
    0.22 lb(US) (0.1 kg)
    height
    2.60 in (66 mm)
    depth
    1.57 in (40 mm)
    width
    3.62 in (92 mm)
    Environment
    protective treatment
    TC
    IP degree of protection
    IP65 EN/IEC 60529
    vibration resistance
    35 gn 60…2000 Hz)
    5 gn 25…200 Hz)
    ambient air temperature for operation
    5…176 °F (-15…80 °C)
    standards
    CE
    EN 50081
    EN 50082
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    21551-XMLE,XMLF,XMLG PRESSURE SENSORS
    Discount Schedule
    DS2
    GTIN
    03389110737653
    Package weight(Lbs)
    0.27 lb(US) (0.123 kg)
    Returnability
    No
    Country of origin
    CH
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French4
    • German2
    • Italian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Détecteurs électroniques pour contrôle de pression OsiSense XM (Version 5.0)
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XMLEZ010: local display - for electronic pressure sensor 10 bar (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLEZ010: local display - for electronic pressure sensor 10 bar (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 494.7 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLEZ010 : local display - for electronic pressure sensor XML-E10 bar
    Description
    local display - for electronic pressure sensor XML-E10 bar
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    local display - for electronic pressure sensor XML-E10 bar
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLEZ010 : local display - for electronic pressure sensor XML-E10 bar
    Description
    local display - for electronic pressure sensor XML-E10 bar
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    local display - for electronic pressure sensor XML-E10 bar
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    a = 65


Compare products: /