Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XM
Schneider Eletric XMLF010E2045 Picture
Discontinued

XMLF010E2045

Schneider Eletric XMLF010E2045 Picture
Discontinued
XMLF010E2045

pressure sensor 10 bar - G1/4 (female) - 120 V - NO or NC

Show more characteristics
Commercial status
Discontinued on 30 June 2015
End-of-service on 30 June 2015
XMLF010E2045  has not been replaced. Please contact your customer care center for more information.
  • 446.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure switch type of operation
    Regulation between 2 thresholds
    pressure sensor name
    XMLF
    wiring technique
    5-wire
    pressure sensor size
    145.04 psi (10 bar)
    fluid connection type
    G 1/4 (female) ISO 228
    controlled fluid
    Air 5…176 °F (-15…80 °C))
    Corrosive fluid 5…176 °F (-15…80 °C))
    Hydraulic oil 5…176 °F (-15…80 °C))
    Fresh water 32…176 °F (0…80 °C))
    type of output signal
    Discrete
    discrete output type
    Relay
    electrical connection
    Male connector SAE 7/8"16 UN, 5 pins
    product specific application
    -
    adjustable range of switching point on rising pressure
    11.60…145.04 psi (0.8…10 bar)
    adjustable range of switching point on falling pressure
    7.25…140.69 psi (0.5…9.7 bar)
    destruction pressure
    870.23 psi (60 bar)
    type of installation
    Control circuit
    scale type
    Adjustable differential scale
    maximum switching current
    1500 mA C300 AC-15 2.5 A
    [Us] rated supply voltage
    120 V AC 102…132 V
    materials in contact with fluid
    Stainless steel type AISI 303
    FPM (Viton)
    Complementary
    setting
    External setting
    possible differential minimum at low setting
    4.35 psi (0.3 bar)
    possible differential minimum at high setting
    4.35 psi (0.3 bar)
    possible differential maximum at high setting
    137.79 psi (9.5 bar)
    maximum permissible accidental pressure
    580.15 psi (40 bar)
    local display
    With
    protection type
    Overload protection
    Short-circuit protection
    Reverse polarity
    Connection faults
    current consumption
    32 mA
    operating rate in Hz
    50 Hz
    drift of the sensitivity
    +/- 0.03 % of measuring range/°C
    drift of the zero point
    +/- 0.1 % of measuring range/°C
    time delay range
    0...50 s in steps of 1 second
    response time on output
    5...500 ms, in steps of 1 ms
    mechanical durability
    10000000 cycles
    display response time type
    Slow
    Normal
    Fast
    height
    4.69 in (119 mm)
    depth
    2.28 in (58 mm)
    width
    1.81 in (46 mm)
    product weight
    1.30 lb(US) (0.59 kg)
    surge withstand
    1 kV AC
    measurement accuracy
    <= 0.6 % of the measuring range
    repeat accuracy
    0.5 %
    Environment
    operating position
    Any position
    standards
    EN 50082
    EN/IEC 61000-4-5
    EN/IEC 61000-4-8
    EN/IEC 60947-5-1
    EN 50081
    EN/IEC 61000-4-3
    EN/IEC 61000-4-2
    EN/IEC 61000-4-6
    EN/IEC 60947-1
    EN/IEC 61000-4-11
    CE
    EN/IEC 61000-4-4
    EN/IEC 61000-6-2
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -13…167 °F (-25…75 °C)
    vibration resistance
    35 gn 60…2000 Hz)EN/IEC 60068-2-6
    5 gn 25…200 Hz)EN/IEC 60068-2-6
    protective treatment
    TC
    shock resistance
    50 gn EN/IEC 60068-2-27
    resistance to fast transients
    2 kV EN/IEC 61000-4-4
    IP degree of protection
    IP67 EN/IEC 60529
    NEMA degree of protection
    NEMA 4
    NEMA 13
    NEMA 6
    NEMA 12
    resistance to electrostatic discharge
    4 kV on contact EN/IEC 61000-4-2
    8 kV in air EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) EN/IEC 61000-4-3
    resistance to conducted disturbances
    10 V EN/IEC 61000-4-6
    Ordering and shipping details
    Category
    21551-XMLE,XMLF,XMLG PRESSURE SENSORS
    Discount Schedule
    DS2
    GTIN
    03389110281804
    Package weight(Lbs)
    1.36 lb(US) (0.619 kg)
    Returnability
    No
    Country of origin
    CH
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French3
    • German3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XMLF010E2045: pressure sensor 10 bar - G1/4 (female) - 120 V - NO or NC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLF010E2045: pressure sensor 10 bar - G1/4 (female) - 120 V - NO or NC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for XMLF010E2045: pressure sensor 10 bar - G1/4 (female) - 120 V - NO or NC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XMLF010E2045: pressure sensor 10 bar - G1/4 (female) - 120 V - NO or NC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /