Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XM
Schneider Eletric XMLF100D2015 Picture
Discontinued

XMLF100D2015

Schneider Eletric XMLF100D2015 Picture
Discontinued
XMLF100D2015

pressure sensor 100 bar - G1/4 (female) - 24 V - 4..20 mA

Show more characteristics
Commercial status
Discontinued on 30 June 2015
End-of-service on 30 June 2015
XMLF100D2015  has not been replaced. Please contact your customer care center for more information.
  • Price*
    500.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor name
    XMLF
    wiring technique
    2-wire
    pressure sensor size
    1450.38 psi (100 bar)
    fluid connection type
    G 1/4 (female) ISO 228
    controlled fluid
    Air 5…176 °F (-15…80 °C))
    Corrosive fluid 5…176 °F (-15…80 °C))
    Hydraulic oil 5…176 °F (-15…80 °C))
    Fresh water 32…176 °F (0…80 °C))
    type of output signal
    Analogue
    analogue output function
    4...20 mA
    electrical connection
    Male connector M12, 4 pins
    product specific application
    -
    destruction pressure
    8702.26 psi (600 bar)
    type of installation
    Control circuit
    maximum switching current
    200 mA
    [Us] rated supply voltage
    24 V DC 17…33 V
    materials in contact with fluid
    Stainless steel type AISI 303
    FPM (Viton)
    Complementary
    setting
    External setting
    maximum permissible accidental pressure
    5801.51 psi (400 bar)
    local display
    With
    protection type
    Overload protection
    Reverse polarity
    Short-circuit protection
    Connection faults
    current consumption
    80 mA
    operating rate in Hz
    50 Hz
    drift of the sensitivity
    +/- 0.03 % of measuring range/°C
    drift of the zero point
    +/- 0.1 % of measuring range/°C
    response time on output
    5...500 ms, in steps of 1 ms
    mechanical durability
    10000000 cycles
    display response time type
    Slow
    Fast
    Normal
    height
    4.45 in (113 mm)
    depth
    2.28 in (58 mm)
    width
    1.81 in (46 mm)
    product weight
    1.10 lb(US) (0.5 kg)
    surge withstand
    0.5 kV DC
    measurement accuracy
    <= 0.6 % of the measuring range
    repeat accuracy
    0.5 %
    Environment
    operating position
    Any position
    standards
    EN/IEC 61000-4-4
    EN/IEC 61000-4-6
    EN/IEC 61000-4-3
    EN/IEC 60947-1
    EN/IEC 61000-4-2
    EN/IEC 60947-5-1
    EN/IEC 61000-4-5
    EN 50081
    EN/IEC 61000-6-2
    EN/IEC 61000-4-8
    EN/IEC 61000-4-11
    EN 50082
    CE
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -13…176 °F (-25…80 °C)
    vibration resistance
    35 gn 60…2000 Hz)EN/IEC 60068-2-6
    5 gn 25…200 Hz)EN/IEC 60068-2-6
    protective treatment
    TC
    shock resistance
    50 gn EN/IEC 60068-2-27
    resistance to fast transients
    2 kV EN/IEC 61000-4-4
    IP degree of protection
    IP67 EN/IEC 60529
    NEMA degree of protection
    NEMA 6
    NEMA 12
    NEMA 13
    NEMA 4
    resistance to electrostatic discharge
    4 kV on contact EN/IEC 61000-4-2
    8 kV in air EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) EN/IEC 61000-4-3
    resistance to conducted disturbances
    10 V EN/IEC 61000-4-6
    Ordering and shipping details
    Category
    22661-XMLA,B,C,D PRESSURE SWITCHES
    Discount Schedule
    DS2
    GTIN
    03389110275582
    Package weight(Lbs)
    1.27 lb(US) (0.576 kg)
    Returnability
    No
    Country of origin
    CH
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XMLF100D2015: pressure sensor 100 bar - G1/4 (female) - 24 V - 4..20 mA (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLF100D2015: pressure sensor 100 bar - G1/4 (female) - 24 V - 4..20 mA (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /