Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XM
Schneider Eletric XMLF100D2126 Picture
Discontinued

XMLF100D2126

Schneider Eletric XMLF100D2126 Picture
Discontinued
XMLF100D2126

pressure sensor 100 bar - 1/4' NPT - 24 V - NO or NC - 0..10 V

Show more characteristics
Commercial status
Discontinued on 30 June 2015
End-of-service on 30 June 2015
XMLF100D2126  has not been replaced. Please contact your customer care center for more information.
  • 428.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure switch type of operation
    Regulation between 2 thresholds
    pressure sensor name
    XMLF
    wiring technique
    4-wire
    pressure sensor size
    1450.38 psi (100 bar)
    fluid connection type
    1/4" - 18 NPT (female)
    controlled fluid
    Air 5…176 °F (-15…80 °C))
    Corrosive fluid 5…176 °F (-15…80 °C))
    Hydraulic oil 5…176 °F (-15…80 °C))
    Fresh water 32…176 °F (0…80 °C))
    type of output signal
    Analogue + discrete
    analogue output function
    0...10 V
    discrete output type
    Solid state PNP or NPN programmable, 1 NO or 1 NC programmable
    electrical connection
    Male connector M12, 4 pins
    product specific application
    -
    adjustable range of switching point on rising pressure
    116.03…1450.38 psi (8…100 bar)
    adjustable range of switching point on falling pressure
    72.52…1406.87 psi (5…97 bar)
    destruction pressure
    8702.26 psi (600 bar)
    type of installation
    Control circuit
    scale type
    Adjustable differential scale
    maximum switching current
    200 mA
    [Us] rated supply voltage
    24 V DC 17…33 V
    materials in contact with fluid
    Stainless steel type AISI 303
    FPM (Viton)
    Complementary
    setting
    External setting
    possible differential minimum at low setting
    43.51 psi (3 bar)
    possible differential minimum at high setting
    43.51 psi (3 bar)
    possible differential maximum at high setting
    1377.86 psi (95 bar)
    maximum permissible accidental pressure
    5801.51 psi (400 bar)
    local display
    With
    protection type
    Overload protection
    Reverse polarity
    Connection faults
    Short-circuit protection
    current consumption
    80 mA
    operating rate in Hz
    50 Hz
    drift of the sensitivity
    +/- 0.03 % of measuring range/°C
    drift of the zero point
    +/- 0.1 % of measuring range/°C
    time delay range
    0...50 s in steps of 1 second
    response time on output
    5...500 ms, in steps of 1 ms
    mechanical durability
    10000000 cycles
    display response time type
    Slow
    Normal
    Fast
    height
    4.45 in (113 mm)
    depth
    2.28 in (58 mm)
    width
    1.81 in (46 mm)
    net weight
    1.10 lb(US) (0.5 kg)
    surge withstand
    0.5 kV DC
    measurement accuracy
    <= 0.6 % of the measuring range
    repeat accuracy
    0.5 %
    Environment
    operating position
    Any position
    standards
    EN/IEC 61000-4-2
    EN 50081
    EN/IEC 61000-4-5
    EN/IEC 61000-6-2
    CE
    EN/IEC 61000-4-11
    EN/IEC 60947-1
    EN/IEC 61000-4-4
    EN/IEC 61000-4-3
    EN 50082
    EN/IEC 61000-4-6
    EN/IEC 61000-4-8
    EN/IEC 60947-5-1
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -13…176 °F (-25…80 °C)
    vibration resistance
    35 gn 60…2000 Hz)EN/IEC 60068-2-6
    5 gn 25…200 Hz)EN/IEC 60068-2-6
    protective treatment
    TC
    shock resistance
    50 gn EN/IEC 60068-2-27
    resistance to fast transients
    2 kV EN/IEC 61000-4-4
    IP degree of protection
    IP67 EN/IEC 60529
    NEMA degree of protection
    NEMA 6
    NEMA 12
    NEMA 13
    NEMA 4
    resistance to electrostatic discharge
    4 kV on contact EN/IEC 61000-4-2
    8 kV in air EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) EN/IEC 61000-4-3
    resistance to conducted disturbances
    10 V EN/IEC 61000-4-6
    Ordering and shipping details
    Category
    21551-XMLE,XMLF,XMLG PRESSURE SENSORS
    Discount Schedule
    DS2
    GTIN
    03389110280883
    Returnability
    No
    Country of origin
    CH
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /