" /> " />

Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XM
Schneider Eletric XMLGM01D23TQ Picture

XMLGM01D23TQ

Schneider Eletric XMLGM01D23TQ Picture
XMLGM01D23TQ

pressure sensor XMLG - (-1)..0 bar - 1/4" NPT male - 24 V- 4..20 mA - set of 25

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 122.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLG
    pressure sensor size
    -14.50 psi (-1 bar)
    fluid connection type
    1/4" - 18 NPT (male)
    controlled fluid
    Air 5…257 °F (-15…125 °C))
    Corrosive fluid 5…257 °F (-15…125 °C))
    Hydraulic oil 5…257 °F (-15…125 °C))
    Fresh water 32…257 °F (0…125 °C))
    type of output signal
    Analogue
    analogue output function
    4...20 mA, 2 wires
    electrical connection
    1 male connector M12, 3 pins
    [Us] rated supply voltage
    12 V DC 8…33 V)
    24 V DC 8…33 V)
    quantity per set
    Set of 25
    type of packing
    Group
    diameter
    0.90 in (22.8 mm)
    Complementary
    pressure setting range
    -14.50…0.00 psi (-1…0 bar)
    maximum permissible accidental pressure
    39.16 psi (2.7 bar)
    destruction pressure
    43.51 psi (3 bar)
    local display
    Without
    electrical circuit type
    Control circuit
    current consumption
    < 20 mA
    materials in contact with fluid
    Stainless steel type AISI 303
    Ceramic
    FPM (Viton)
    operating position
    Any position
    protection type
    Reverse polarity
    Load short-circuit
    surge withstand
    1 kV 42 Ohm EN/IEC 61000-4-5
    500 kV 12 Ohm EN/IEC 61000-4-5
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 2 ms
    drift of the sensitivity
    +/- 0.015 % of measuring range/°C
    drift of the zero point
    +/- 0.015 % of measuring range/°C
    measurement accuracy
    +/- 0.3 % of the measuring range
    repeat accuracy
    +/- 0.1 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.21 lb(US) (0.095 kg)
    height
    2.29 in (58.1 mm)
    length
    1.91 in (48.5 mm)
    Environment
    standards
    CE
    EN/IEC 61326-2-3
    product certifications
    UL 508
    EAC
    CSA C22.2 No 14
    protective treatment
    TC
    ambient air temperature for operation
    5…185 °F (-15…85 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    20 gn 9…2000 Hz)EN/IEC 60028-2-6
    shock resistance
    25 gn 11 ms EN/IEC 60068-2-27
    resistance to electrostatic discharge
    15 kV in air EN/IEC 61000-4-2
    8 kV on contact EN/IEC 61000-4-2
    resistance to electromagnetic fields
    182.88 V/m (200 V/m) 80…1000 Hz EN/IEC 61000-4-3
    resistance to fast transients
    4 kV EN/IEC 61000-4-4
    resistance to conducted disturbances
    30 V 0.15…80 Hz)EN/IEC 61000-4-6
    resistance to magnetic fields
    98.43 A/m (30 A/m) 50 Hz EN/IEC 61000-4-8
    IP degree of protection
    IP66 EN/IEC 60529
    IP67 EN/IEC 60529
    NEMA degree of protection
    NEMA 4
    Ordering and shipping details
    Category
    22661 - XMLA,B,C,D PRESSURE SWITCHES
    Discount Schedule
    DS2
    GTIN
    03389118342354
    Returnability
    No
    Country of origin
    CH
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.2 KB
    Date 7/20/04
    prp.document.label.format html
    Size 330 B
    Date 10/30/97
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 7/1/11
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 489 KB
    Date 4/13/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLGM01D23TQ : XMLGM01D23TQ_ROHS_DECLARATION
    Description
    XMLGM01D23TQ_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XMLGM01D23TQ_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLGM01D23TQ : XMLGM01D23TQ_REACH_DECLARATION
    Description
    XMLGM01D23TQ_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XMLGM01D23TQ_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    2-Wire Technique (4-20 mA)



  • Performance Curves

    Output Curves



Compare products: /