Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XM
Schneider Eletric XMLGM01Q31TQ Picture
Discontinued

XMLGM01Q31TQ

Schneider Eletric XMLGM01Q31TQ Picture
Discontinued
XMLGM01Q31TQ

pressure sensor XMLG -0.08..-1 bar - G1/4A (male) - 24 V - NC - set of 25

Show more characteristics
XMLGM01Q31TQ  has not been replaced. Please contact your customer care center for more information.
  • 167.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Electronic vacuum-pressure sensor
    pressure sensor name
    XMLG
    pressure sensor size
    -14.50 psi (-1 bar)
    fluid connection type
    G 1/4A (male) DIN 3852-E
    controlled fluid
    Air 5…257 °F (-15…125 °C))
    Corrosive fluid 5…257 °F (-15…125 °C))
    Hydraulic oil 5…257 °F (-15…125 °C))
    Fresh water 32…257 °F (0…125 °C))
    type of output signal
    Discrete
    discrete output type
    Solid state NPN, 1 NC
    electrical connection
    Quickon type quick coupling
    adjustable range of switching point on rising pressure
    -14.50…-1.16 psi (-1…-0.08 bar)
    adjustable range of switching point on falling pressure
    -14.07…-0.73 psi (-0.97…-0.05 bar)
    setting
    Factory setting
    [Us] rated supply voltage
    12 V DC 8…33 V)
    24 V DC 8…33 V)
    quantity per set
    Set of 25
    type of packing
    Group
    diameter
    0.90 in (22.8 mm)
    Complementary
    possible differential minimum at high setting
    0.44 psi (0.03 bar)
    possible differential minimum at low setting
    0.44 psi (0.03 bar)
    possible differential maximum at high setting
    13.78 psi (0.95 bar)
    maximum permissible accidental pressure
    39.16 psi (2.7 bar)
    destruction pressure
    43.51 psi (3 bar)
    local display
    Without
    electrical circuit type
    Control circuit
    current consumption
    < 4 mA
    maximum switching current
    150 mA
    materials in contact with fluid
    Ceramic
    FPM (Viton)
    Stainless steel type AISI 303
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    surge withstand
    1 kV 42 Ohm EN/IEC 61000-4-5
    500 kV 12 Ohm EN/IEC 61000-4-5
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 2 ms
    drift of the sensitivity
    +/- 0.015 % of measuring range/°C
    drift of the zero point
    +/- 0.015 % of measuring range/°C
    measurement accuracy
    +/- 1 % of the measuring range
    repeat accuracy
    +/- 0.1 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.21 lb(US) (0.095 kg)
    height
    2.60 in (66.1 mm)
    length
    2.60 in (66.1 mm)
    scale type
    Fixed differential
    Environment
    standards
    CE
    EN/IEC 61326-2-3
    product certifications
    CSA C22.2 No 14
    UL 508
    EAC
    protective treatment
    TC
    ambient air temperature for operation
    5…185 °F (-15…85 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    20 gn 9…2000 Hz)EN/IEC 60028-2-6
    shock resistance
    25 gn 11 ms EN/IEC 60068-2-27
    resistance to electrostatic discharge
    15 kV in air EN/IEC 61000-4-2
    8 kV on contact EN/IEC 61000-4-2
    resistance to electromagnetic fields
    182.88 V/m (200 V/m) 80…1000 Hz EN/IEC 61000-4-3
    resistance to fast transients
    4 kV EN/IEC 61000-4-4
    resistance to conducted disturbances
    30 V 0.15…80 Hz)EN/IEC 61000-4-6
    resistance to magnetic fields
    98.43 A/m (30 A/m) 50 Hz EN/IEC 61000-4-8
    IP degree of protection
    IP66 EN/IEC 60529
    IP67 EN/IEC 60529
    NEMA degree of protection
    NEMA 4
    Ordering and shipping details
    Category
    21551-XMLE,XMLF,XMLG PRESSURE SENSORS
    Discount Schedule
    DS2
    GTIN
    03389118048164
    Returnability
    No
    Country of origin
    CH
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XMLGM01Q31TQ: pressure sensor XMLG -0.08..-1 bar - G1/4A (male) - 24 V - NC - set of 25 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XMLGM01Q31TQ: pressure sensor XMLG -0.08..-1 bar - G1/4A (male) - 24 V - NC - set of 25 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLGM01Q31TQ: pressure sensor XMLG -0.08..-1 bar - G1/4A (male) - 24 V - NC - set of 25 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLGM01Q31TQ: pressure sensor XMLG -0.08..-1 bar - G1/4A (male) - 24 V - NC - set of 25 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    3-Wire Technique (NPN)


    (a)
    Output


  • Performance Curves

    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure
    1 :
    Maximum differential
    2 :
    Minimum differential


Compare products: /