USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XM
Schneider Eletric XMLR100M0T75 Picture

XMLR100M0T75

Schneider Eletric XMLR100M0T75 Picture
XMLR100M0T75

Pressure sensors XMLR 100bar - G 1/4 - 24VDC - 0..10 V - M12

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    334.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure switch type of operation
    Pressure transmitter
    device short name
    XMLR
    pressure sensor size
    9997.40 kPa (1450 psi)
    1450.38 psi (100 bar)
    maximum permissible accidental pressure
    30 MPa
    4351.13 psi (300 bar)
    29992.19 kPa (4350 psi)
    destruction pressure
    8702.26 psi (600 bar)
    60 MPa
    59984.39 kPa (8700 psi)
    controlled fluid
    Fresh water 32…176 °F (0…80 °C))
    Air -4…176 °F (-20…80 °C))
    Hydraulic oil -4…176 °F (-20…80 °C))
    Refrigeration fluid -4…176 °F (-20…80 °C))
    fluid connection type
    G 1/4 (female) DIN 3852-Y
    [Us] rated supply voltage
    24 V DC SELV 17…33 V)
    Complementary
    current consumption
    <= 50 mA
    electrical connection
    Male connector M12, 4 pins
    analogue output function
    0...10 V
    type of output signal
    Analogue
    analogue output function
    0...10 V
    scale type
    Fixed differential
    materials in contact with fluid
    316L stainless steel
    front material
    Polyester
    housing material
    316L stainless steel
    Polyacrylamide
    operating position
    Any position, but disposals can falsified the measurement in case of upside down mounting
    protection type
    Reverse polarity
    Overload protection
    Overvoltage protection
    Short-circuit protection
    response time on output
    <= 10 ms analog output
    display type
    4 digits 7 segments
    display response time type
    Fast 50 ms
    Normal 200 ms
    Slow 600 ms
    maximum delay first up
    300 ms
    overall accuracy
    <= 1 % of the measuring range
    linearity error on analogue output
    <= 0.5 % of the measuring range
    hysteresis on analogue output
    <= 0.2 % of the measuring range
    measurement accuracy on switching output
    <= 0.6 % of the measuring range
    repeat accuracy
    <= 0.2 % of the measuring range
    drift of the sensitivity
    +/- 0.03 % of measuring range/°C
    drift of the zero point
    +/- 0.1 % of measuring range/°C
    display accuracy
    <= 1 % of the measuring range
    mechanical durability
    10000000 cycles
    depth
    1.65 in (42 mm)
    height
    3.46 in (88 mm)
    width
    1.61 in (41 mm)
    net weight
    0.41 lb(US) (0.186 kg)
    [Uimp] rated impulse withstand voltage
    0.5 kV DC
    electromagnetic compatibility
    Susceptibility to electromagnetic fields 10 V/m 80...2000 MHz EN/IEC 61000-4-3
    Immunity to conducted RF disturbances 10 V 0.15...80 MHz EN/IEC 61000-4-6
    Surge immunity test 1 kV EN/IEC 61000-4-5
    Electrical fast transient/burst immunity test 2 kV EN/IEC 61000-4-4
    Electrostatic discharge immunity test 8 kV air, 4 kV contact EN/IEC 61000-4-2
    Environment
    marking
    CE
    product certifications
    EAC
    CULus
    standards
    EN/IEC 61326-2-3
    UL 61010-1
    ambient air temperature for operation
    -4…176 °F (-20…80 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    IP degree of protection
    IP65 EN/IEC 60529
    IP67 EN/IEC 60529
    vibration resistance
    20 gn 10…2000 Hz)EN/IEC 60068-2-6
    shock resistance
    50 gn EN/IEC 60068-2-27
    Ordering and shipping details
    Category
    21551 - XMLE,XMLF,XMLG PRESSURE SENSORS
    Discount Schedule
    DS2
    GTIN
    03389119611251
    Package weight(Lbs)
    0.19 kg (0.41 lb(US))
    Returnability
    No
    Country of origin
    CH
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • View more View less

    Documents

    Language
    • All Languages16
    • English13
    • French4
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Détecteurs électroniques pour contrôle de pression OsiSense XM (Version 5.0)
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XMLR100M0T75: Pressure sensors XMLR 100bar - G 1/4 - 24VDC - 0..10 V - M12 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLR100M0T75: Pressure sensors XMLR 100bar - G 1/4 - 24VDC - 0..10 V - M12 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    Size pdf
    Size 44 KB
    Date 9/26/17
    Description
    cUL certification record (listed products, for Canada)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 320 B
    Date 5/13/15
    Description
    UL certification record (listed products)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    Size pdf
    Size 43.2 KB
    Date 5/6/15
    Description
    cUL certification record (listed products, for Canada)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    Size pdf
    Size 39.5 KB
    Date 5/6/15
    Description
    cUL certification record (listed products, for Canada)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size pdf
    Size 39.3 KB
    Date 5/6/15
    Description
    UL certification record (listed products)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size pdf
    Size 42.6 KB
    Date 5/6/15
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 628.7 KB
    Date 11/1/14
    Size pdf
    Size 635.2 KB
    Date 11/1/14
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 489 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    XMLR... electronic pressure sensors - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    Description
    Supplier's declaration of conformity to Australian regulations
    Size pdf
    Size 615.8 KB
    Date 3/9/16
    Description
    Supplier's declaration of conformity to Australian regulations
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLR100M0T75_ROHS_DECLARATION
    Description
    XMLR100M0T75_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    XMLR100M0T75_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLR100M0T75_REACH_DECLARATION
    Description
    XMLR100M0T75_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    XMLR100M0T75_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Fluid entry: G 1/4 A female


  • Connections and Schema

    Connections and Schema
    Connector Wiring


    (1)
    I Out or V Out
    (2)
    Test Input


  • Performance Curves

    Analogue Output Description

    Analogue Output Signal


    X :
    Pressure
    Y :
    Analogue output signal
    (1)
    An offset of +/-5% of nominal pressure can be compensated (with Cof Configuration menu. Cof: Offset Compensation)
    (2)
    The Analogue curve can be adjusted from -25% to +25% of nominal pressure (with AEP Configuration menu. AEP: analogue end point).


Compare products: /