" /> " />

Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XM
Schneider Eletric XMLRM01G2N26 Picture

XMLRM01G2N26

Schneider Eletric XMLRM01G2N26 Picture
XMLRM01G2N26

Pressure sensors XMLR -1 bar - 1/4" 18 NPT - 24VDC - 4..20 mA - 2xNPN - M12

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 345.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure switch type of operation
    Pressure transmitter with 2 switching outputs
    device short name
    XMLR
    pressure sensor size
    -14.5 psi (-99.97 kPa)
    -14.50 psi (-1 bar)
    maximum permissible accidental pressure
    43.51 psi (3 bar)
    43 psi (296.47 kPa)
    43.51 psi (300 kPa)
    destruction pressure
    43 psi (296.47 kPa)
    43.51 psi (3 bar)
    43.51 psi (300 kPa)
    controlled fluid
    Fresh water 32…176 °F (0…80 °C))
    Air -4…176 °F (-20…80 °C))
    Hydraulic oil -4…176 °F (-20…80 °C))
    Refrigeration fluid -4…176 °F (-20…80 °C))
    fluid connection type
    1/4" - 18 NPT (female)
    [Us] rated supply voltage
    24 V DC SELV 17…33 V)
    Complementary
    current consumption
    <= 50 mA
    electrical connection
    Male connector M12, 5 pins
    analogue output function
    4...20 mA
    type of output signal
    Analogue + discrete
    analogue output function
    4...20 mA
    discrete output type
    Solid state NPN, 2 NO/NC programmable
    maximum switching current
    250 mA
    contacts type and composition
    2 NO/NC programmable
    scale type
    Fixed differential
    maximum voltage drop
    2 V
    adjustable range of switching point on rising pressure
    -14.50…-1.16 psi (-1…-0.08 bar)
    -14.50…-1.16 psi (-100…-8 kPa)
    -14.5…-1.16 psi (-99.97…-8.00 kPa)
    adjustable range of switching point on falling pressure
    -14.07…0.73 psi (-97…5 kPa)
    -14.1…-0.73 psi (-97.22…-5.03 kPa)
    -14.07…-0.73 psi (-0.97…-0.05 bar)
    minimum differential travel
    0.44 psi (3 kPa)
    0.43 psi (2.96 kPa)
    0.44 psi (0.03 bar)
    materials in contact with fluid
    316L stainless steel
    Ceramic
    Fluorocarbon FKM (Viton)
    front material
    Polyester
    housing material
    Polyacrylamide
    316L stainless steel
    operating position
    Any position, but disposals can falsified the measurement in case of upside down mounting
    protection type
    Short-circuit protection
    Overvoltage protection
    Reverse polarity
    Overload protection
    response time on output
    <= 10 ms analog output
    <= 5 ms discrete output
    switching output time delay
    0...50 s in steps of 1 second
    display type
    4 digits 7 segments
    local signalling
    Light ON when switch is actuated 2 LEDs yellow)
    display response time type
    Fast 50 ms
    Normal 200 ms
    Slow 600 ms
    maximum delay first up
    300 ms
    overall accuracy
    <= 1 % of the measuring range
    linearity error on analogue output
    <= 0.5 % of the measuring range
    hysteresis on analogue output
    <= 0.2 % of the measuring range
    measurement accuracy on switching output
    <= 0.6 % of the measuring range
    repeat accuracy
    <= 0.2 % of the measuring range
    drift of the sensitivity
    +/- 0.03 % of measuring range/°C
    drift of the zero point
    +/- 0.1 % of measuring range/°C
    display accuracy
    <= 1 % of the measuring range
    mechanical durability
    10000000 cycles
    depth
    1.65 in (42 mm)
    height
    3.94 in (100 mm)
    width
    1.61 in (41 mm)
    net weight
    0.47 lb(US) (0.212 kg)
    [Uimp] rated impulse withstand voltage
    0.5 kV DC
    electromagnetic compatibility
    Susceptibility to electromagnetic fields 10 V/m 80...2000 MHz EN/IEC 61000-4-3
    Immunity to conducted RF disturbances 10 V 0.15...80 MHz EN/IEC 61000-4-6
    Surge immunity test 1 kV EN/IEC 61000-4-5
    Electrical fast transient/burst immunity test 2 kV EN/IEC 61000-4-4
    Electrostatic discharge immunity test 8 kV air, 4 kV contact EN/IEC 61000-4-2
    Environment
    marking
    CE
    product certifications
    EAC
    CULus
    standards
    EN/IEC 61326-2-3
    UL 61010-1
    ambient air temperature for operation
    -4…176 °F (-20…80 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    IP degree of protection
    IP65 EN/IEC 60529
    IP67 EN/IEC 60529
    vibration resistance
    20 gn 10…2000 Hz)EN/IEC 60068-2-6
    shock resistance
    50 gn EN/IEC 60068-2-27
    Ordering and shipping details
    Category
    21551 - XMLE,XMLF,XMLG PRESSURE SENSORS
    Discount Schedule
    DS2
    GTIN
    03389119609982
    Returnability
    No
    Country of origin
    CH
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • View more View less

    Documents

    Language
    • All Languages16
    • English13
    • French4
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 44 KB
    Date 9/26/17
    prp.document.label.format html
    Size 320 B
    Date 5/13/15
    prp.document.label.format pdf
    Size 43.2 KB
    Date 5/6/15
    prp.document.label.format pdf
    Size 42.6 KB
    Date 5/6/15
    prp.document.label.format pdf
    Size 39.3 KB
    Date 5/6/15
    prp.document.label.format pdf
    Size 39.5 KB
    Date 5/6/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 628.7 KB
    Date 11/1/14
    prp.document.label.format pdf
    Size 620.7 KB
    Date 11/1/14
    prp.document.label.format pdf
    Size 635.2 KB
    Date 11/1/14
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 489 KB
    Date 4/13/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLRM01G2N26 : Pressure sensors XMLR -1 bar - 1/4" 18 NPT - 24VDC - 4..20 mA - 2xNPN - M12
    Description
    Pressure sensors XMLR -1 bar - 1/4" 18 NPT - 24VDC - 4..20 mA - 2xNPN - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Pressure sensors XMLR -1 bar - 1/4" 18 NPT - 24VDC - 4..20 mA - 2xNPN - M12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLRM01G2N26 : Pressure sensors XMLR -1 bar - 1/4" 18 NPT - 24VDC - 4..20 mA - 2xNPN - M12
    Description
    Pressure sensors XMLR -1 bar - 1/4" 18 NPT - 24VDC - 4..20 mA - 2xNPN - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Pressure sensors XMLR -1 bar - 1/4" 18 NPT - 24VDC - 4..20 mA - 2xNPN - M12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Fluid entry: 1/4”-18NPT female


  • Connections and Schema

    Connections and Schema
    Connector Wiring



  • Performance Curves

    Analogue Output Description

    Analogue Output Signal


    X :
    Pressure
    Y :
    Analogue output signal
    (1)
    An offset of +/-5% of nominal pressure can be compensated (with Cof Configuration menu. Cof: Offset Compensation)
    (2)
    The analogue curve can be adjusted from -25% to +25% of nominal pressure (with AEP Configuration menu. AEP: analogue end point).


    Switching Output Description. Hysteresis Mode

    The hysteresis switching mode is typically used for the “pumping and/or emptying applications”.


    X :
    Time
    Y :
    Pressure
    (1)
    Output
    NP :
    Nominal Pressure
    SP :
    Set point (adjustable from 8 % to 100 % NP)
    rP :
    Reset point (adjustable from 5 % to 97 % NP)


    Switching Output Description. Window Mode

    The window switching mode is typically used for the “pressure regulation applications”


    X :
    Time
    Y :
    Pressure
    (1)
    Output
    NP :
    Nominal pressure
    FH :
    High switching point (adjustable from 8 % to 100 % NP)
    FL :
    Low switching point (adjustable from 5 % to 97 % NP)


    Switching Output Description. Time Delay

    The Time Delay is typically used to filter out the fast pressure transients.

    The output only switches after a time “dS” and “dr” adjustable from 0 to 50 seconds.


    X :
    Time
    Y :
    Pressure
    (1)
    Output
    SP :
    Set point
    rP :
    Reset point
    dS :
    Time delay on the set point
    dr :
    Time delay on the reset point


Compare products: /