Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Preventa XPS MF
Schneider Eletric XPSMF3542 Picture

XPSMF3542

Schneider Eletric XPSMF3542 Picture
XPSMF3542

Preventa safety PLC compact - Profibus DP protocol

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety PLC compact
    safety module name
    XPSMF35
    safety module application
    For numerous machine safety functions and for the protection of personnel
    safety use category
    Category 4 EN 954-1/ISO 13849-1
    SIL 3 IEC 61508
    structure type
    10BASE-T/100BASE-TX, Modbus TCP/IP
    10BASE-T/100BASE-TX, safe Ethernet
    Complementary
    function of module
    Closed circuit scanning of input channels analogue input circuit
    Measuring 0 to 20 mA currents using shunt analogue input circuit
    Monitoring safety actuators discrete output
    Monitoring safety detection discrete input
    Monitoring safety dialogue discrete input
    Monitoring safety dialogue discrete output
    Single-pole measuring of 0 to 10 V voltages analogue input circuit
    [Us] rated supply voltage
    24 V DC - 15...20 %
    no load current
    0.75 A
    protection type
    Internal fuse
    clock
    With, supplied by backup capacitor for 1 week following loss of supply
    response time
    Depending on size of application
    memory description
    User logic 250 kB application
    User logic 250 kB data
    discrete input number
    24 not isolated
    voltage state 0 guaranteed
    <= 5 V discrete input
    voltage state 1 guaranteed
    24...30 V discrete input
    current state 0 guaranteed
    1...1.5 mA discrete input)
    current state 1 guaranteed
    3.5...4.5 mA discrete input)
    discrete input voltage
    20 V
    discrete input current
    100 mA
    input protection type
    Protected against short-circuit to earth
    Protected against short-circuit
    input overvoltage protection
    500 V discrete input IEC 61000-4-5
    -4…15 V analogue input circuit
    discrete output number
    8
    discrete output voltage
    24 V DC
    output voltage tolerance
    +/- 2%
    discrete output current
    1 A 140 °F (60 °C) channels 4 and 8)
    2 A 122 °F (50 °C) channels 4 and 8)
    0.5 A 140 °F (60 °C) channels 1 to 3 and 5 to 7)
    <= 7 mA all channels)
    minimum load
    2 mA per discrete output
    maximum leakage current
    1 mA 2 V at state 0 discrete output
    overload protection
    Shutdown of outputs concerned with cyclic reconnection
    analogue input number
    8
    analogue output type
    Not isolated
    external resistance
    250 Ohm analogue input circuit
    500 Ohm analogue input circuit
    analogue input range
    0...20 mA 500 Ohm
    0...10 V
    input voltage limits
    0.1...11.5 V analogue input circuit
    input current limits
    0.4…23 mA 500 Ohm analogue input circuit
    analogue input resolution
    12 bits
    safety accuracy
    +/- 2 % analogue input circuit
    maximum internal input resistance
    500 MOhm for signal source analogue input circuit
    1 kOhm analogue input circuit
    3.7 Ohm counting inputs
    counting input number
    2
    counting input type
    Non isolated
    counting frequency
    100 kHz
    operating threshold
    0...0.05 V, 5 V low counting inputs
    13...33 V, 24 V high counting inputs
    -3...5 V, 24 V low counting inputs
    4...6 V, 5 V high counting inputs
    counter inputs resolution
    24 bits
    dV/dt
    1 V/µs counting inputs
    communication port protocol
    Modbus TCP/IP 4 RJ45 100 Mbps, 10 Mbps dual twisted pair cable, category 5D or better
    Safe Ethernet 4 RJ45 100 Mbps, 10 Mbps dual twisted pair cable, category 5D or better
    Modbus RTU 1 SUB-D 9-pin female, RS485 shielded dual twisted pair cable
    Profibus 1 SUB-D 9-pin female, RS485 shielded dual twisted pair cable
    exchange mode
    Half duplex, full duplex, autonegotiation Modbus TCP/IP
    Half duplex, full duplex, autonegotiation safe Ethernet
    method of access
    Slave Modbus
    Slave Modbus TCP/IP
    Slave Profibus
    number of addresses
    122 Modbus
    concept
    Transparent Ready, Modbus TCP/IP
    web server
    Class A10, Modbus TCP/IP
    web services
    Modbus identification request, Modbus TCP/IP
    Modbus TCP/IP messaging (reading/writing of data words), Modbus TCP/IP
    Modbus TCP/IP server, Modbus TCP/IP
    Standard 502, Modbus TCP/IP
    operating distance
    <= 500 m between station) shielded dual twisted pair cable counting inputs
    <= 100 m between station) discrete input
    <= 100 m between station) discrete output
    <= 300 m between station) analogue input circuit
    number of terminal blocks
    1 counting inputs
    1 power supply
    2 discrete output
    4 analogue input circuit
    5 discrete input
    connections - terminals
    Analogue input circuit captive screw clamp terminals, 2 x 0.5 mm² AWG 20) flexible with cable end
    Counting inputs captive screw clamp terminals, 2 x 0.5 mm² AWG 20) flexible with cable end
    Discrete input/output circuit captive screw clamp terminals, 2 x 0.5 mm² AWG 20) flexible with cable end
    Discrete input/output circuit captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² AWG 28...AWG 16) flexible without cable end
    Discrete input/output circuit captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² AWG 28...AWG 16) solid without cable end
    Power supply captive screw clamp terminals, 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 12) flexible without cable end
    Power supply captive screw clamp terminals, 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 12) solid without cable end
    Discrete input/output circuit captive screw clamp terminals, 1 x 0.25...1 x 0.5 mm² AWG 22...AWG 20) flexible with cable end
    Discrete input/output circuit captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² AWG 22...AWG 16) flexible without cable end
    Power supply captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² AWG 22...AWG 16) flexible with cable end
    Power supply captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² AWG 22...AWG 16) flexible without cable end
    Discrete input/output circuit captive screw clamp terminals, 2 x 0.14...2 x 0.5 mm² AWG 28...AWG 20) solid without cable end
    Discrete input/output circuit captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm² AWG 28...AWG 18) flexible without cable end
    Power supply captive screw clamp terminals, 2 x 0.2...2 x 1.5 mm² AWG 24...AWG 12) flexible without cable end
    Power supply captive screw clamp terminals, 2 x 0.2...2 x 1.5 mm² AWG 24...AWG 12) solid without cable end
    Discrete input/output circuit captive screw clamp terminals, 2 x 0.25...2 x 0.34 mm² AWG 22) flexible without cable end
    Power supply captive screw clamp terminals, 2 x 0.25...2 x 1 mm² AWG 22...AWG 18) flexible without cable end
    Power supply captive screw clamp terminals, 2 x 0.5...2 x 1.5 mm² AWG 22...AWG 16) flexible with cable end
    Analogue input circuit captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² AWG 28...AWG 16) flexible without cable end
    Counting inputs captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² AWG 28...AWG 16) flexible without cable end
    Analogue input circuit captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² AWG 28...AWG 16) solid without cable end
    Counting inputs captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² AWG 28...AWG 16) solid without cable end
    Analogue input circuit captive screw clamp terminals, 1 x 0.25...1 x 0.5 mm² AWG 22...AWG 20) flexible with cable end
    Counting inputs captive screw clamp terminals, 1 x 0.25...1 x 0.5 mm² AWG 22...AWG 20) flexible with cable end
    Analogue input circuit captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² AWG 22...AWG 16) flexible without cable end
    Counting inputs captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² AWG 22...AWG 16) flexible without cable end
    Analogue input circuit captive screw clamp terminals, 2 x 0.14...2 x 0.5 mm² AWG 28...AWG 20) solid without cable end
    Counting inputs captive screw clamp terminals, 2 x 0.14...2 x 0.5 mm² AWG 28...AWG 20) solid without cable end
    Analogue input circuit captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm² AWG 28...AWG 18) flexible without cable end
    Counting inputs captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm² AWG 28...AWG 18) flexible without cable end
    Analogue input circuit captive screw clamp terminals, 2 x 0.25...2 x 0.34 mm² AWG 22) flexible without cable end
    Counting inputs captive screw clamp terminals, 2 x 0.25...2 x 0.34 mm² AWG 22) flexible without cable end
    tightening torque
    1.95…2.21 lbf.in (0.22…0.25 N.m)
    wire stripping length
    0.35 in (9 mm)
    current consumption
    9 A 24 V DC on power supply
    mounting support
    35 mm symmetrical DIN rail
    depth
    2.62 in (66.5 mm)
    Maximum Height
    4.45 in (113 mm)
    width
    9.96 in (253 mm)
    net weight
    2.65 lb(US) (1.2 kg)
    Environment
    standards
    IEC 61131
    DIN V 19250
    DIN V 0801
    EN 50156 pending
    immunity to microbreaks
    10 ms
    IP degree of protection
    IP20 enclosure)
    ambient air temperature for operation
    32…140 °F (0…60 °C) EN 61131-2
    ambient air temperature for storage
    -40…185 °F (-40…85 °C) EN 61131-2
    relative humidity
    95 % supply not connected
    operating altitude
    < 6561.68 ft (2000 m)
    pollution degree
    2
    electrical shock protection class
    Class II EN/IEC 61131-2
    electromagnetic compatibility
    EN/IEC 61131-2
    vibration resistance
    1 gn 10…150 Hz)EN 61131-2
    shock resistance
    15 gn 11 ms EN 61131-2
    resistance to electrostatic discharge
    4 kV contact EN/IEC 61000-4-2
    8 kV on air EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 26…1000 MHz EN/IEC 61000-4-3
    Ordering and shipping details
    Category
    22478 - XPS SAFETY PLC
    Discount Schedule
    SAF1
    GTIN
    03389119010610
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.14 lb(US) (1.88 kg)
    Returnability
    No
    Country of origin
    DE
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    6.10 in (15.5 cm)
    Package 1 width
    7.48 in (19 cm)
    Package 1 Length
    11.61 in (29.5 cm)
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    3
    Package 2 Weight
    15.43 lb(US) (6.997 kg)
    Package 2 Height
    11.81 in (30 cm)
    Package 2 width
    15.75 in (40 cm)
    Package 2 Length
    23.62 in (60 cm)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English6
    • French4
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/3/17
    prp.document.label.format pdf
    Size 4.9 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.2 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 2.2 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 551 KB
    Date 6/30/07
    prp.document.label.format pdf
    Size 5.1 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 104.4 KB
    Date 7/3/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF3542 : Preventa safety PLC compact - Profibus DP protocol
    Description
    Preventa safety PLC compact - Profibus DP protocol
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    Preventa safety PLC compact - Profibus DP protocol
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF3542 : Preventa safety PLC compact - Profibus DP protocol
    Description
    Preventa safety PLC compact - Profibus DP protocol
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    Preventa safety PLC compact - Profibus DP protocol
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.