Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Preventa XPS MF
Schneider Eletric XPSMF4000 Picture

XPSMF4000

Schneider Eletric XPSMF4000 Picture
XPSMF4000

Preventa safety PLC compact - Safe Ethernet

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety PLC compact
    safety module name
    XPSMF40
    safety module application
    F use with numerous machine safety functions and for the protection of personel
    safety use category
    Category 4 maximum EN 954-1
    Performance level e EN/ISO 13849-1
    SIL 3 EN/IEC 61508
    structure type
    10BASE-T/100BASE-TX, safe Ethernet
    Complementary
    function of module
    Monitoring safety actuators discrete output
    Monitoring safety detection discrete input
    Monitoring safety dialogue discrete input
    Monitoring safety dialogue discrete output
    Monitoring short-circuit and line break line control outputs
    [Us] rated supply voltage
    24 V DC - 15...20 %
    supply
    SELV or PELV EN/IEC 60950
    no load current
    0.5 A
    protection type
    10 A internal fuse
    clock
    With, supplied by backup capacitor for 1 week following loss of supply
    response time
    Depending on size of application
    memory description
    User logic 250 kB application
    User logic 250 kB data
    group of channels
    2 groups of 4 line control outputs
    discrete I/O number
    24 configurable
    maximum discrete input number
    24 not isolated
    voltage state 0 guaranteed
    <= 24 V discrete input
    voltage state 1 guaranteed
    24...30 V discrete input
    current state 0 guaranteed
    <= 1.5 mA discrete input)
    current state 1 guaranteed
    3.5...4.5 mA discrete input)
    discrete input voltage
    20 V
    discrete input current
    100 mA
    maximum input resistance
    7 kOhm
    input overvoltage protection
    -10…35 V discrete input
    maximum discrete output number
    24 not isolated
    discrete output voltage
    24 V DC
    output voltage tolerance
    +/- 2%
    discrete output current
    1 A 140 °F (60 °C) channels 4, 8, 12, 16, 20 and 24)
    2 A 122 °F (50 °C) channels 4, 8, 12, 16, 20 and 24)
    0.5 A 140 °F (60 °C) channels 1 to 3, 5 to 7, 9 to 11,13 to 15, 17 to 19, 21 to 23)
    <= 7 A all channels)
    minimum load
    2 mA per discrete output
    maximum leakage current
    1 mA 2 V at state 0 discrete output
    overload protection
    Shutdown of outputs concerned with cyclic reconnection
    output voltage
    20 V line control outputs
    nominal output current
    60 mA line control outputs
    output protection type
    Against short-circuits
    communication port protocol
    Safe Ethernet 2 RJ45 100 Mbps, 10 Mbps dual twisted pair cable, category 5D or better
    exchange mode
    Half duplex, full duplex, autonegotiation safe Ethernet
    operating distance
    <= 300 m between station discrete input
    <= 300 m between station discrete output
    number of terminal blocks
    1 power supply
    2 line control outputs
    6 discrete input/output circuit
    connections - terminals
    Discrete input/output circuit captive spring terminals, 1 x 0.5 mm² AWG 20) flexible with cable end
    Line control outputs captive spring terminals, 1 x 0.5 mm² AWG 20) flexible with cable end
    Discrete input/output circuit captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² AWG 25...AWG 15) solid without cable end
    Line control outputs captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² AWG 25...AWG 15) solid without cable end
    Discrete input/output circuit captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² AWG 28...AWG 16) flexible without cable end
    Line control outputs captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² AWG 28...AWG 16) flexible without cable end
    Power supply captive screw clamp terminals, 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 12) flexible without cable end
    Power supply captive screw clamp terminals, 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 12) solid without cable end
    Discrete input/output circuit captive screw clamp terminals, 1 x 0.25...1 x 0.5 mm² AWG 23...AWG 20) flexible with cable end
    Line control outputs captive screw clamp terminals, 1 x 0.25...1 x 0.5 mm² AWG 23...AWG 20) flexible with cable end
    Discrete input/output circuit captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² AWG 23...AWG 15) flexible without cable end
    Line control outputs captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² AWG 23...AWG 15) flexible without cable end
    Power supply captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² AWG 23...AWG 14) flexible with cable end
    Power supply captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² AWG 23...AWG 14) flexible without cable end
    Discrete input/output circuit captive spring terminals, 1 x 0.14...1 x 1.5 mm² AWG 26...AWG 16) solid without cable end
    Line control outputs captive spring terminals, 1 x 0.14...1 x 1.5 mm² AWG 26...AWG 16) solid without cable end
    Discrete input/output circuit captive spring terminals, 1 x 0.14...1 x 1.5 mm² AWG 26...AWG 17) flexible without cable end
    Line control outputs captive spring terminals, 1 x 0.14...1 x 1.5 mm² AWG 26...AWG 17) flexible without cable end
    Power supply captive spring terminals, 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 12) flexible without cable end
    Power supply captive spring terminals, 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 12) solid without cable end
    Discrete input/output circuit captive spring terminals, 1 x 0.25...1 x 0.34 mm² AWG 22) flexible without cable end
    Line control outputs captive spring terminals, 1 x 0.25...1 x 0.34 mm² AWG 22) flexible without cable end
    Power supply captive spring terminals, 1 x 0.25...1 x 2.5 mm² AWG 23...AWG 12) flexible with cable end
    Power supply captive spring terminals, 1 x 0.25...1 x 2.5 mm² AWG 23...AWG 12) flexible without cable end
    tightening torque
    Discrete input/output circuit 1.95…2.21 lbf.in (0.22…0.25 N.m) captive screw clamp terminals
    Line control outputs 1.95…2.21 lbf.in (0.22…0.25 N.m) captive screw clamp terminals
    Power supply 4.43 lbf.in (0.5 N.m) captive screw clamp terminals
    wire stripping length
    0.39 in (10 mm) power supply captive screw clamp terminals
    0.35 in (9 mm) discrete input/output circuit captive screw clamp terminals
    0.35 in (9 mm) discrete input/output circuit captive spring terminals
    0.35 in (9 mm) line control outputs captive screw clamp terminals
    0.35 in (9 mm) line control outputs captive spring terminals
    0.35 in (9 mm) power supply captive spring terminals
    current consumption
    8 A 24 V DC on power supply
    mounting support
    35 mm symmetrical DIN rail
    Maximum Depth
    6.02 in (153 mm)
    Maximum Height
    5.96 in (151.5 mm)
    Maximum Width
    2.91 in (74 mm)
    Net Weight
    2.20 lb(US) (1 kg)
    Environment
    standards
    EN 298 : 2003
    EN/IEC 61131-2 : 2003
    EN 50156-1 : 2004
    DIN VDE 0116 : 1989
    EN 12067-2 : 2004
    IEC 61511 part 1-3 : 2004
    NFPA 85 : 2001
    EN 230 : 1990
    EN 61000-6-2 : 2001
    EN 61000-6-4 : 2001
    immunity to microbreaks
    10 ms
    IP degree of protection
    IP20 enclosure)
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C) EN/IEC 61131-2
    relative humidity
    95 % supply not connected
    operating altitude
    < 6561.68 ft (2000 m)
    pollution degree
    2
    electrical shock protection class
    Class II IEC 61131-2
    electromagnetic compatibility
    EN/IEC 61131-2
    vibration resistance
    1 gn 9…150 Hz)EN 61131-2
    shock resistance
    15 gn 11 ms EN 61131-2
    resistance to electrostatic discharge
    4 kV contact EN/IEC 61000-4-2
    8 kV on air EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80…2000 MHz), amplitude modulation 80 % EN/IEC 61000-4-3
    Ordering and shipping details
    Category
    22478 - XPS SAFETY PLC
    Discount Schedule
    SAF1
    GTIN
    00785901669258
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.01 lb(US) (1.37 kg)
    Returnability
    No
    Country of origin
    DE
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    3.74 in (9.5 cm)
    Package 1 width
    7.09 in (18 cm)
    Package 1 Length
    10.24 in (26 cm)
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    6
    Package 2 Weight
    19.59 lb(US) (8.884 kg)
    Package 2 Height
    11.81 in (30 cm)
    Package 2 width
    11.81 in (30 cm)
    Package 2 Length
    15.75 in (40 cm)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English7
    • French3
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/3/17
    prp.document.label.format pdf
    Size 4.9 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.2 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 3.8 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 3 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 5.1 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 3 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 104.4 KB
    Date 7/3/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF4000 : Preventa safety PLC compact - Safe Ethernet
    Description
    Preventa safety PLC compact - Safe Ethernet
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Preventa safety PLC compact - Safe Ethernet
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF4000 : Preventa safety PLC compact - Safe Ethernet
    Description
    Preventa safety PLC compact - Safe Ethernet
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Preventa safety PLC compact - Safe Ethernet
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF4000 : Preventa safety PLC compact - Safe Ethernet
    Description
    Preventa safety PLC compact - Safe Ethernet
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Preventa safety PLC compact - Safe Ethernet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.