USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC Special format
Schneider Eletric XR2AB03K40 Picture

XR2AB03K40

Schneider Eletric XR2AB03K40 Picture
XR2AB03K40

single-stage heavy duty screw limit switch XR2 - Ithe = 10 A - 3 C/O - 300 rpm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    6,495.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    XR and XF
    product or component type
    Single-stage heavy duty screw limit switch
    device short name
    XR2
    product specific application
    Liquid level control in pumping systems
    Position control of moving parts of hoisting or materials handling equipment
    material
    Sheet steel enclosure
    type of operator
    Drive shaft, end fittings with sprocket key and washer
    maximum revolution speed
    300 rpm input drive shaft
    theoretical number of turns
    40 input drive shaft
    number of poles
    1
    Complementary
    mechanical durability
    10000000 cycles
    maximum number of turns
    6 threaded shaft
    threaded shaft screw pitch
    0.16 in (4 mm)
    operating finger radius
    1.57 in (40 mm)
    length of developed helical travel
    0.16 in (4 mm)
    differential snap over angle
    30 ° contact actuators measured at finger
    repeat accuracy
    0.02 % on the tripping point
    number of teeth
    16 pinion C)
    26 pinion A)
    49 pinion B)
    59 pinion D)
    actual number of turns
    41.697 input drive shaft)
    contacts type and composition
    3 C/O
    contact operation
    Snap action
    [Ie] rated operational current
    A300, AC-15, Ue = 240 V, Ie = 3 A EN/IEC 60947-5-1
    Q300, DC-13, Ue = 250 V, Ie = 0.27 A EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V EN/IEC 60947-1
    600 V CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    maximum resistance across terminals
    25 MOhm
    short-circuit protection
    10 A cartridge fuse gG
    connections - terminals
    Screw clamp terminals, 2 x 1.5 mm² with or without cable end
    Screw clamp terminals, 2 x 2.5 mm² without cable end
    electrical durability
    10000000 cycles AC-15 50/60 Hz inductive 12 V, 70 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz inductive 127 V, 270 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz inductive 220 V, 290 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz inductive 24 V, 120 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz inductive 380 V, 300 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz inductive 48 V, 180 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz inductive 500 V, 300 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 12 V, 45 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 127 V, 180 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 220 V, 200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 24 V, 75 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 380 V, 200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 48 V, 120 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 500 V, 200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 12 V, 100 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 127 V, 1050 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 220 V, 1150 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 24 V, 220 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 380 V, 1150 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 48 V, 480 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 500 V, 1200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 12 V, 100 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 127 V, 700 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 220 V, 750 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 24 V, 200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 380 V, 800 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 48 V, 400 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 500 V, 800 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 inductive 110 V, 80 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 inductive 12 V, 100 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 inductive 220 V, 60 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 inductive 24 V, 90 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 inductive 440 V, 33 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 inductive 48 V, 85 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 resistive 110 V, 30 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 resistive 12 V, 45 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 resistive 220 V, 20 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 resistive 24 V, 40 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 resistive 440 V, 7.5 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 resistive 48 V, 35 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 inductive 110 V, 110 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 inductive 12 V, 100 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 inductive 220 V, 95 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 inductive 24 V, 140 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 inductive 440 V, 65 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 inductive 48 V, 130 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 resistive 110 V, 95 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 resistive 12 V, 100 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 resistive 220 V, 80 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 resistive 24 V, 120 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 resistive 440 V, 45 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 resistive 48 V, 110 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    cable entry
    Removable gland plate
    Environment
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    shock resistance
    50 gn 11 ms
    vibration resistance
    > 5 gn 10…55 Hz)
    IP degree of protection
    IP54 EN/IEC 60529
    Ordering and shipping details
    Category
    22449 - LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    03389110600629
    Package weight(Lbs)
    12.73 kg (28.06 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 515.5 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XR2AB03K40_ROHS_DECLARATION
    Description
    XR2AB03K40_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    XR2AB03K40_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /