USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS130BLPAM12 Picture

XS130BLPAM12

Green premium brand logo
Schneider Eletric XS130BLPAM12 Picture
XS130BLPAM12
Green premium brand logo

inductive sensor XS1 M30 - L68mm - brass - Sn10mm - 12..24VDC - M12

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    37.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    sensor design
    Cylindrical M30
    size
    68 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.39 in (10 mm)
    discrete output function
    1 NO
    discrete output type
    PNP
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    IP degree of protection
    IP67 IEC 60529
    Complementary
    ISO thread
    M30 x 1.5
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    front material
    PBT
    operating zone
    0.00…0.31 in (0…8 mm)
    differential travel
    1...15% of Sr
    output circuit type
    DC
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    0.1 ms
    maximum delay recovery
    1 ms
    marking
    CE
    threaded length
    1.85 in (47 mm)
    height
    1.18 in (30 mm)
    length
    2.68 in (68 mm)
    net weight
    0.17 lb(US) (0.075 kg)
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22414 - SENSORS, INDUCTIVE, BASIC
    Discount Schedule
    DS2
    GTIN
    00785901755241
    Package weight(Lbs)
    0.15 kg (0.33 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English12
    • French5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Inductive proximity sensors, XS range, Basics line (Version 2.0)
    Description
    Basic inductive proximity sensors, increased and standard ranges: selection guide, general presentation, references, characteristics, connections, setting-up, dimensions and detection curves.
    Size pdf
    Size 3 MB
    Date 10/29/18
    Description
    Basic inductive proximity sensors, increased and standard ranges: selection guide, general presentation, references, characteristics, connections, setting-up, dimensions and detection curves.
    Size pdf
    Size 20 MB
    Date 4/13/16
    Détecteurs de proximité inductifs, Gamme XS, Série basique (Version 2.0)
    Description
    Détecteurs basiques à portée augmentée et à portée standard : guide de choix, présentation générale, références, caractéristiques, raccordements, mise en œuvre, encombrements et courbes de détection.
    Size pdf
    Size 3 MB
    Date 10/29/18
    Description
    Détecteurs basiques à portée augmentée et à portée standard : guide de choix, présentation générale, références, caractéristiques, raccordements, mise en œuvre, encombrements et courbes de détection.
    Size pdf
    Size 19.9 MB
    Date 4/13/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XS130BLPAM12: inductive sensor XS1 M30 - L68mm - brass - Sn10mm - 12..24VDC - M12 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XS130BLPAM12: inductive sensor XS1 M30 - L68mm - brass - Sn10mm - 12..24VDC - M12 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for XS130BLPAM12: inductive sensor XS1 M30 - L68mm - brass - Sn10mm - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XS130BLPAM12: inductive sensor XS1 M30 - L68mm - brass - Sn10mm - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 30.7 KB
    Date 6/7/18
    Description
    CSA certificate of compliance
    Size pdf
    Size 422.3 KB
    Date 11/23/15
    Description
    LOVAG certificate of conformity
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    Size pdf
    Size 494.8 KB
    Date 1/22/16
    Description
    Supplier's declaration of conformity to Australian regulations
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    inductive sensor XS1 M30 - L68mm - brass - Sn10mm - 12..24VDC - M12
    Description
    inductive sensor XS1 M30 - L68mm - brass - Sn10mm - 12..24VDC - M12
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    inductive sensor XS1 M30 - L68mm - brass - Sn10mm - 12..24VDC - M12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    inductive sensor XS1 M30 - L68mm - brass - Sn10mm - 12..24VDC - M12
    Description
    inductive sensor XS1 M30 - L68mm - brass - Sn10mm - 12..24VDC - M12
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    inductive sensor XS1 M30 - L68mm - brass - Sn10mm - 12..24VDC - M12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    20 mm/0.79 in

    Face to face


    e (2) ≥
    120 mm/4.72 in

    Facing a metal object


    e (3) ≥
    30 mm/1.18 in.


  • Connections and Schema

    Wiring Schemes

    M12 connector


    PNP


    1 :
    (+)
    2 :
    Not connected
    3 :
    (-)
    4 :
    NO Output


  • Performance Curves

    Performance Curves
    Standard Steel Target : 30x30x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm


Compare products: /