USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS1D12NA140D Picture
Discontinued

XS1D12NA140D

Schneider Eletric XS1D12NA140D Picture
Discontinued
XS1D12NA140D

inductive sensor XS1 - cylindrical M12 - Sn 2 mm - M12 connector

Show more characteristics
XS1D12NA140DXS1D12NA140D  has not been replaced. Please contact your customer care center for more information.
  • Price*
    59.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    sensor design
    Cylindrical M12
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Stainless steel
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    0.06 in (1.5 mm)
    output circuit type
    DC
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    IP degree of protection
    IP67 IEC 60529
    Complementary
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Stainless steel 303
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.7 ms
    marking
    CE
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901392651
    Package weight(Lbs)
    0.06 lb(US) (0.029 kg)
    Returnability
    No
    Country of origin
    ID
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 122.2 KB
    Date 1/1/03
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /