USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS1L06NB349L1 Picture
Discontinued

XS1L06NB349L1

Schneider Eletric XS1L06NB349L1 Picture
Discontinued
XS1L06NB349L1

inductive sensor XS1 Ø6.5 - L33mm - brass - Sn25mm - 12..24VDC - cable 5m

Show more characteristics
XS1L06NB349L1XS1L06NB349L1  has not been replaced. Please contact your customer care center for more information.
  • Price*
    102.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS1
    sensor design
    Cylindrical Ø 6.5 mm plain
    size
    33 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.98 in (25 mm)
    discrete output function
    1 NC
    output circuit type
    DC
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    16.40 ft (5 m)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA DC overload and short-circuit protection
    IP degree of protection
    IP67 IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0.00…0.08 in (0…2 mm)
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.11 mm²
    wire insulation material
    PvR
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 2500 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.2 ms
    maximum delay recovery
    0.2 ms
    marking
    CE
    threaded length
    0.00 in (0 mm)
    height
    0.28 in (7 mm)
    length
    1.30 in (33 mm)
    net weight
    0.32 lb(US) (0.145 kg)
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -13…122 °F (-25…50 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110914887
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 122.2 KB
    Date 1/1/03
    Description
    None
    Size pdf
    Size 425.2 KB
    Date 4/1/99
    Description
    None
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /