USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS1M08MB230L2 Picture
Discontinued

XS1M08MB230L2

Schneider Eletric XS1M08MB230L2 Picture
Discontinued
XS1M08MB230L2

inductive sensor XS1 M8 - L50mm - stainless - Sn1mm - 24..240VAC/DC - cable 10m

Show more characteristics
XS1M08MB230L2XS1M08MB230L2  has not been replaced. Please contact your customer care center for more information.
  • Price*
    153.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XS1
    sensor design
    Cylindrical M8
    size
    50 mm
    body type
    Fixed
    enclosure material
    Stainless steel
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.04 in (1 mm)
    discrete output function
    1 NC
    electrical connection
    Cable
    cable length
    32.81 ft (10 m)
    [Us] rated supply voltage
    24...210 V DC
    24...240 V AC
    switching capacity in mA
    5...100 mA
    IP degree of protection
    IP67
    Complementary
    ISO thread
    M8 x 1
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Stainless steel
    front material
    PPS
    output circuit type
    AC/DC
    cable composition
    2 x 0.11 mm²
    wire insulation material
    PvR
    switching frequency
    <= 25 Hz AC
    <= 3000 Hz DC
    marking
    CE
    height
    0.31 in (8 mm)
    length
    1.97 in (50 mm)
    net weight
    0.25 lb(US) (0.115 kg)
    Environment
    product certifications
    CSA
    UL
    CCC
    ambient air temperature for operation
    -13…176 °F (-25…80 °C)
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110915167
    Package weight(Lbs)
    0.34 lb(US) (0.152 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 122.2 KB
    Date 1/1/03
    Description
    None
    Size pdf
    Size 1.1 MB
    Date 7/1/99
    Description
    Installation precautions
    Size pdf
    Size 69.8 KB
    Date 5/1/92
    Description
    mounting precaution
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /