USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS1M12AB120EX Picture

XS1M12AB120EX

Green premium brand logo
Schneider Eletric XS1M12AB120EX Picture
XS1M12AB120EX
Green premium brand logo

inductive sensor analog - M12 - Sn2mm - 12..24VDC - cable 2m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    197.46 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS ATEX D
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    ATEX dust
    sensor name
    XS1
    sensor design
    Cylindrical M12
    size
    50 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    [Sn] nominal sensing distance
    0.08 in (2 mm)
    type of output signal
    Analogue
    wiring technique
    2-wire
    output circuit type
    DC
    analogue output range
    4...20 mA
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    [Us] rated supply voltage
    12...24 V DC
    IP degree of protection
    IP67 IEC 60529
    Complementary
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    sensing range
    > 0...0.1 in (> 0...2.5 mm)
    operating zone
    0.01…0.08 in (0.2…2 mm)
    repeat accuracy
    <= 3% of Sr
    linearity error
    +/- 2 mA
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    supply voltage limits
    10…38 V DC
    switching frequency
    <= 1500 Hz
    current consumption
    4 mA no-load
    maximum output current drift
    10 %
    marking
    II2 D-Ex tb IIIC T90°C Db IP67
    threaded length
    1.65 in (42 mm)
    height
    0.47 in (12 mm)
    length
    1.97 in (50 mm)
    Environment
    standards
    EN/IEC 60079-0
    EN/IEC 60079-31
    directives
    94/9/EC - ATEX directive
    product certifications
    INERIS 04ATEX0022X
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    dust zone
    Zone 21 - 22
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110954265
    Package weight(Lbs)
    0.10 kg (0.22 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    inductive sensor analog - M12 - Sn2mm - 12..24VDC - cable 2m
    Description
    inductive sensor analog - M12 - Sn2mm - 12..24VDC - cable 2m
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    inductive sensor analog - M12 - Sn2mm - 12..24VDC - cable 2m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    inductive sensor analog - M12 - Sn2mm - 12..24VDC - cable 2m
    Description
    inductive sensor analog - M12 - Sn2mm - 12..24VDC - cable 2m
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    inductive sensor analog - M12 - Sn2mm - 12..24VDC - cable 2m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    4 mm/0.16 in.

    Face to face


    e (2) ≥
    24 mm/0.94 in.

    Facing a metal object


    e (3) ≥
    6 mm/0.24 in.


    Mounting


    (1)
    Bending cable: 4 x external cable diameter


  • Connections and Schema

    Wiring Schemes

    2-Wire connection


    (1)
    Output current
    BN :
    Brown
    BK :
    Black
    BU :
    Blue

    Output current

    Load impedance value

    12 V

    4...20 mA

    R ≤ 8.2 Ω

    24 V

    4...20 mA

    R ≤ 470 Ω


  • Performance Curves

    Output Curves


    (Y)
    Is (mA)
    (X)
    Sensors - object distance (mm)


Compare products: /