USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS1M18DA9AV Picture

XS1M18DA9AV

Green premium brand logo
Schneider Eletric XS1M18DA9AV Picture
XS1M18DA9AV
Green premium brand logo

INDUCTIVE SENSOR - 48VDC - 100MA - XS +OPTIONS

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    111.99 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    sensor design
    Cylindrical M18
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    0.20 in (5 mm)
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    DC
    discrete output type
    PNP and NPN
    electrical connection
    Cable
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0.00…0.16 in (0…4 mm)
    differential travel
    1...15% of Sr
    cable composition
    4 x 0.22 mm²
    wire insulation material
    PvR
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    maximum voltage drop
    <2.6 V closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.15 ms
    maximum delay recovery
    0.35 ms
    marking
    CE
    threaded length
    2.01 in (51 mm)
    height
    0.71 in (18 mm)
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901153115
    Package weight(Lbs)
    0.27 kg (0.6 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INDUCTIVE SENSOR - 48VDC - 100MA - XS +OPTIONS
    Description
    INDUCTIVE SENSOR - 48VDC - 100MA - XS +OPTIONS
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    INDUCTIVE SENSOR - 48VDC - 100MA - XS +OPTIONS
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INDUCTIVE SENSOR - 48VDC - 100MA - XS +OPTIONS
    Description
    INDUCTIVE SENSOR - 48VDC - 100MA - XS +OPTIONS
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    INDUCTIVE SENSOR - 48VDC - 100MA - XS +OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /