USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS1M18FA260 Picture
Discontinued

XS1M18FA260

Schneider Eletric XS1M18FA260 Picture
Discontinued
XS1M18FA260

Proximity inductive sensor operating zone 0 to 6.4 mm

Show more characteristics
  • Price*
    104.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XS1M18FA260 is replaced by:
Product
Qty
XS618B1MAL2
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Selective detection of ferrous materials
    sensor name
    XS1
    sensor design
    Cylindrical M18
    size
    62 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.31 in (8 mm)
    discrete output function
    1 NO
    output circuit type
    DC
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    [Us] rated supply voltage
    24...240 V AC/DC reverse polarity protection
    switching capacity in mA
    5...200 mA overload and short-circuit protection
    IP degree of protection
    IP68 IEC 60529
    IP69K DIN 40050
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0.00…0.25 in (0…6.4 mm)
    differential travel
    1...15 % of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    0.8 mA open state
    switching frequency
    <= 1000 Hz DC
    maximum voltage drop
    <5.5 V closed state)
    current consumption
    0...15 mA no-load
    maximum delay first up
    25 ms
    maximum delay response
    0.5 ms
    maximum delay recovery
    0.5 ms
    marking
    CE
    threaded length
    2.05 in (52 mm)
    length
    2.44 in (62 mm)
    net weight
    0.26 lb(US) (0.12 kg)
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 msIEC 60068-2-27
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901926986
    Package weight(Lbs)
    5.01 oz (142.000 g)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 120.3 KB
    Date 7/16/18
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /