USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS1M18PA370G Picture
Discontinued

XS1M18PA370G

Schneider Eletric XS1M18PA370G Picture
Discontinued
XS1M18PA370G

inductive sensor XS1 - cylindrical M18 - 12..24VDC

Show more characteristics
  • Price*
    117.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XS1M18PA370G is replaced by:
Product
Qty
XS618B1PAM12
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    OsiSense XS
    OsiSense XT
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    sensor design
    Cylindrical M18
    body type
    Fixed
    type of output signal
    Discrete
    wiring technique
    4-wire
    output circuit type
    DC
    electrical connection
    Male connector M18, 4 pins
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    status LED
    Output state 1 LED yellow)
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.7 ms
    marking
    CE
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110912067
    Package weight(Lbs)
    0.21 lb(US) (0.095 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 122.2 KB
    Date 1/1/03
    Description
    None
    Size pdf
    Size 1.1 MB
    Date 7/1/99
    Description
    Installation precautions
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /