USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric XS1M18PB370A Picture
Discontinued

XS1M18PB370A

Schneider Eletric XS1M18PB370A Picture
Discontinued
XS1M18PB370A

INDUCTIVE SENSOR 48VDC 200MA XS +OPTIONS

Show more characteristics
  • Price*
    111.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XS1M18PB370A is replaced by:
Product
Qty
XS618B1PBM12
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110925753
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 122.2 KB
    Date 1/1/03
    Description
    None
    Size pdf
    Size 1.1 MB
    Date 7/1/99
    Description
    Installation precautions
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS1M18PB370A_ROHS_DECLARATION
    Description
    XS1M18PB370A_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    XS1M18PB370A_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /