USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS1M30KPM40LD Picture

XS1M30KPM40LD

Green premium brand logo
Schneider Eletric XS1M30KPM40LD Picture
XS1M30KPM40LD
Green premium brand logo

inductive sensor XS1 M30 - L60mm - stainless - Sn10mm - 12..24VDC - M12 0.8m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    158.16 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Factor 1 (Fe/Nfe)
    sensor name
    XS1
    sensor design
    Cylindrical M30
    size
    60 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Stainless steel
    enclosure material
    Stainless steel : 304 CU
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    0.39 in (10 mm)
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    DC
    discrete output type
    PNP and NPN
    electrical connection
    Remote male connector M12, 4 pins
    cable length
    2.62 ft (0.8 m)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    IP degree of protection
    IP67 IEC 60529
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    operating zone
    0.00…0.31 in (0…8 mm)
    differential travel
    1...15% of Sr
    repeat accuracy
    3% of Sr
    wire insulation material
    PvR
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…38 V DC
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2.6 V closed)
    current consumption
    0...15 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.7 ms
    marking
    CE
    threaded length
    2.05 in (52 mm)
    height
    1.18 in (30 mm)
    length
    2.76 in (70 mm)
    2.36 in (60 mm)
    net weight
    0.32 lb(US) (0.145 kg)
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901705079
    Package weight(Lbs)
    0.20 kg (0.44 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XS1M30KPM40LD: inductive sensor XS1 M30 - L60mm - stainless - Sn10mm - 12..24VDC - M12 0.8m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XS1M30KPM40LD: inductive sensor XS1 M30 - L60mm - stainless - Sn10mm - 12..24VDC - M12 0.8m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS1M30KPM40LD : inductive sensor XS1 M30 - L60mm - stainless - Sn10mm - 12..24VDC - M12 0.8m
    Description
    inductive sensor XS1 M30 - L60mm - stainless - Sn10mm - 12..24VDC - M12 0.8m
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    inductive sensor XS1 M30 - L60mm - stainless - Sn10mm - 12..24VDC - M12 0.8m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS1M30KPM40LD : inductive sensor XS1 M30 - L60mm - stainless - Sn10mm - 12..24VDC - M12 0.8m
    Description
    inductive sensor XS1 M30 - L60mm - stainless - Sn10mm - 12..24VDC - M12 0.8m
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    inductive sensor XS1 M30 - L60mm - stainless - Sn10mm - 12..24VDC - M12 0.8m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    20 mm/0.79 in

    Face to face


    e (2) ≥
    120 mm/4.72 in

    Facing a metal object


    e (3) ≥
    30 mm/1.18 in.


  • Connections and Schema

    Wiring Schemes

    M12 Connector


    4-Wire DC, PNP/NPN, NO or NC output



  • Performance Curves

    Performance Curves
    Standard Steel Target : 30x30x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm


Compare products: /